2. Системы
  3. Система выхлопных патрубков энергетического оборудования

EM-ECQ-12F



Learn more
Back to product category
EM-ECQ-12F

EM-ECQ-12F

Belimo Energy Manifold, Zones 12, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for EM-ECQ-12F
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    EXT-TT-1A

    EXT-TT-1A

    Open/close valve kit, 1" angled 90°

    Add to Project List
    Please contact your local Sales Representative for ordering.
    EXT-TT-1B

    EXT-TT-1B

    Open/close valve kit, 1" straight

    Add to Project List
    Please contact your local Sales Representative for ordering.
    EXT-TT-1C

    EXT-TT-1C

    Open/close valve kit for thermal energy meter, 1" angled 90°

    Add to Project List
    Please contact your local Sales Representative for ordering.
    EXT-TT-1D

    EXT-TT-1D

    Open/close valve kit for thermal energy meter, 1" straight

    Add to Project List
    Please contact your local Sales Representative for ordering.
    EXT-TT-1E

    EXT-TT-1E

    Open/close valve kit for thermal energy meter, 3/4" straight

    Add to Project List
    Please contact your local Sales Representative for ordering.
    EXT-TT-1F

    EXT-TT-1F

    Open/close valve kit for thermal energy meter, 3/4" angled 90°

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Z-EM-C1050

    Z-EM-C1050

    Cabinet for Belimo Energy Manifold, for max. 12 zones

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Z-EM-C1200

    Z-EM-C1200

    Cabinet for Belimo Energy Manifold, for max. 12 zones

    Add to Project List
    Please contact your local Sales Representative for ordering.

    Electrical accessory

    CQ230A

    CQ230A

    Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP40

    Add to Project List
    Please contact your local Sales Representative for ordering.
    CQ24A

    CQ24A

    Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, Open/close, 3-point, 75 s, IP40

    Add to Project List
    Please contact your local Sales Representative for ordering.
    CQ24A-BAC

    CQ24A-BAC

    Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 75 s, IP40

    Add to Project List
    Please contact your local Sales Representative for ordering.
    CQ24A-MPL

    CQ24A-MPL

    Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40

    Add to Project List
    Please contact your local Sales Representative for ordering.
    CQ24A-SR

    CQ24A-SR

    Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 2...10 V, 75 s, IP40

    Add to Project List
    Please contact your local Sales Representative for ordering.
    CQ24A-SZ

    CQ24A-SZ

    Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 0.5...10 V, 75 s, IP40

    Add to Project List
    Please contact your local Sales Representative for ordering.
    CQK230A

    CQK230A

    Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC 100...240 V, Open/close, 75 s, IP40

    Add to Project List
    Please contact your local Sales Representative for ordering.
    CQK24A

    CQK24A

    Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, Open/close, 75 s, IP40

    Add to Project List
    Please contact your local Sales Representative for ordering.
    CQK24A-MPL

    CQK24A-MPL

    Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40

    Add to Project List
    Please contact your local Sales Representative for ordering.
    CQK24A-SR

    CQK24A-SR

    Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, 2...10 V, 75 s, IP40

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Angle of rotation
    90°
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    2...70°C [36...158°F]