• Refrigeration Valves
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
    • General Terms and Conditions
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
    • Refrigeration Valves
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
    • General Terms and Conditions
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
  2. Damper Actuators
  3. Non Fail-Safe Actuators

GMC230-C2



Learn more
Back to product category
GMC230.2A

GMC230-C2

GMC230.2A

Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 3-point, 35 s (35...150 s), IP54, Cable 1 m

List price
2,403.00 AED
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
Note

Configured products cannot be refunded!

Bookmark this page
Share
  • Downloads
  • Accessories
  • Product videos
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
Z-GMA

Z-GMA

Baseplate extension for GM..A to GM..

List price: 61.00 AED
Your price: ...
Add to Project List
AH-GMA

AH-GMA

Actuator arm for standard shaft clamp

List price: 143.00 AED
Your price: ...
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: 114.00 AED
Your price: ...
Add to Project List
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm

List price: 168.00 AED
Your price: ...
Add to Project List
S.MISPI.10

S.MISPI.10

Position indicator

Please contact your local Belimo representative for ordering.
Z-ARS230

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

List price: 360.00 AED
Your price: ...
Add to Project List
ZG-GMA

ZG-GMA

Mounting kit for linkage operation for flat installation

List price: 469.00 AED
Your price: ...
Add to Project List

Electrical accessory

A.EISC.16

A.EISC.16

Connecting cable for applications with mains voltage

List price: 60.00 AED
Your price: ...
Add to Project List
A.EIST.13

A.EIST.13

Connecting terminal compl. IP65 for applications with mains voltage

List price: 60.00 AED
Your price: ...
Add to Project List
S.EISBP.10

S.EISBP.10

Blanking plug

List price: 13.00 AED
Your price: ...
Add to Project List
S.EISCC.10

S.EISCC.10

Cable conduit connector, 1/2" NPT

List price: 43.00 AED
Your price: ...
Add to Project List
S.EISCC.11

S.EISCC.11

Cable conduit connector, M20

List price: 43.00 AED
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List price: 2,107.00 AED
Your price: ...
Add to Project List
Product videos

How to - Installing GM Actuators

How-To: Installing GM Actuators

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
5.5 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
13 VA
Connection Supply Control
Cable FRNC (halogen-free) 1 m 3x 0.75 mm² [19 AWG]
Torque
40 Nm
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
clockwise rotation (cw)
Manual override
With lateral lever, can be locked
Angle of rotation
95°
Running time (motor)
35 s / 90°
Running time motor variable
35...150 s
Mechanical interface
Universal shaft clamp reversible 12...26.7 mm
Protection category
IP54
Ambient Temperature
-30...55°C [-22...131°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
+971 4 299 80 50
Subscribe to newsletter
BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)