3. Pressure Independent Control Valves

EP025R6+BAC-HH1



Learn more
Back to product category
EP025R6+BAC-HH1

EP025R6+BAC-HH1

Electr. 6-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 25, Internal thread, Rp 1", PN 16, ps 1600 kPa, V'nom 3500 l/h, Fluid temperature 6...80°C [43...176°F], with condensation switch, cable length 2 m

List price
9,253.00 AED
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
Software / Apps
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
A-22PEM-A01

A-22PEM-A01

Insulation shell for thermal energy meter, DN 15...25
only for non-condensing applications

List price: 118.00 AED
Your price: ...
Add to Project List
EXT-OC-ZR3025

EXT-OC-ZR3025

Insulation shell for valve R30..-..-..-B3, DN 25
only for non-condensing applications

List price: 486.00 AED
Your price: ...
Add to Project List
P2P25PE-1GE

P2P25PE-1GE

Elbow 90° male/female, DN 25, Rp 1", R 1", Set of 2 pcs.

List price: 265.00 AED
Your price: ...
Add to Project List
ZR-005

ZR-005

Mounting bracket for 6-way valve DN 25

List price: 114.00 AED
Your price: ...
Add to Project List
ZR2325

ZR2325

Pipe connector for ball valve with internal thread, DN 25, Rp 1", R 1"

List price: 104.00 AED
Your price: ...
Add to Project List

Electrical accessory

CRK24-B1

CRK24-B1

Room temperature controller, Output 2...10 V: cooling, heating for 6-way valve, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary button +/-

List price: 1,225.00 AED
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List price: 2,107.00 AED
Your price: ...
Add to Project List

Sensors

22HH-10

22HH-10

Condensation switch, Internal sensor, LED

List price: 757.00 AED
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
6-way
V'nom [l/h]
3500
Flow rate adjustable
4.2...100% of V'nom
Fluid
Water, water with glycol up to max. 60% vol.
Fluid temperature
6...80°C [43...176°F]
Differential pressure
∆pmax 110 kPa
Close-off pressure
350 kPa
Flow characteristic {Tools}
Linear
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
5.3 W
Power consumption (holding)
4.5 W
Power Consumption For Wire Sizing
10.1 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
Protection category
IP54