• General Terms and Conditions
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
    • General Terms and Conditions
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
  2. Damper Actuators
  3. Valve Actuators

TRF24



Learn more
Back to product category
TRF24

TRF24

Rotary actuator fail-safe NC, 2.5 Nm, AC/DC 24 V, Open/close, 75 s, IP42

List price
1,165.00 AED
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
1.5 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Torque
2.5 Nm
Control type
Open/close
Direction of rotation (fail-safe)
Deenergised NC, valve closed (A–AB = 0%)
Running time (motor)
75 s / 90°
Running time (fail-safe)
<75 s
Protection category
IP42
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
+971 4 299 80 50
Subscribe to newsletter
BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)