P2800A GR
Feedback potentiometer 2.8 kΩ add-on, grey
- List price
- 645.00 AED
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
Z-SPA
Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.
List price: 660.00 AED
Your price: ...
Details
Specifications
- Connection Potentiometer
- Cable 1 m, 3x 0.75 mm², FRNC (halogen-free)
- Protection category
- IP54
- Degree Of Protection NEMA
- 346
- Ambient Temperature
- -30...50°C [-22...122°F]