GMC24SR-T2
GMC24SR.36
Rotary actuator, 40 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 35 s (35...150 s), IP54, Terminals
- List price
- 2,885.00 AED
Design data: Design data
Configured products cannot be refunded!
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
KH10
Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm
Z-ARS230
Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.
ZG-GMA
Mounting kit for linkage operation for flat installation
Electrical accessory
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
A.EIST.10
Connecting terminal compl. IP65 for 24 V applications
Z-UIC
Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
How to - Installing GM Actuators
How-To: Installing GM Actuators
How to - Wiring GM Actuators
How-To: Wiring GM Actuators
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 4 W
- Power consumption (holding)
- 0.3 W
- Power Consumption For Wire Sizing
- 8 VA
- Connection Supply Control
-
Terminals
2.5 mm² [14 AWG]
(cable ø4...7.5 mm [ø0.16...0.29"], 4-wire) - Torque
- 40 Nm
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Direction Of Motion Motor
- Y = 0 V: left end stop, position CW
- Manual override
- With lateral lever, can be locked
- Angle of rotation
- 95°
- Running time (motor)
- 35 s / 90°
- Running time motor variable
- 35...150 s
- Mechanical interface
- Universal shaft clamp reversible 12...26.7 mm
- Protection category
- IP54
- Ambient Temperature
- -30...55°C [-22...131°F]