• Building owners
    • HVAC professionals
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
    • General Terms and Conditions
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
    • Building owners
    • HVAC professionals
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
    • General Terms and Conditions
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
  2. Damper Actuators
  3. Linear Actuators

LH230A100



Learn more
Back to product category
LH230A100

LH230A100

Linear actuator, 150 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 100 mm, IP54

List price
856.00 AED
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
Z-AS2

Z-AS2

End stop kit, for LH..A / CH..
Multipack 20 pcs.

List price: 440.00 AED
Your price: ...
Add to Project List
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

List price: 104.00 AED
Your price: ...
Add to Project List
Z-KS2

Z-KS2

Coupling piece M6

List price: 316.00 AED
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
2 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Force
150 N
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
selectable with switch 0 (extended) / 1 (retracted)
Manual override
With push-button, can be locked
Stroke
100 mm
Running time (motor)
150 s / 100 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
+971 4 299 80 50
Subscribe to newsletter
BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)