• General Terms and Conditions
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
    • General Terms and Conditions
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
  2. Damper Actuators
  3. Linear Actuators

SH230ASR200



Learn more
Back to product category
SH230ASR200

SH230ASR200

Linear actuator, 450 N, AC 100...240 V, 2...10 V, 150 s, Stroke 200 mm, IP54

List price
1,935.00 AED
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
Z-AS1

Z-AS1

End stop kit, for SH..
Multipack 20 pcs.

List price: 500.00 AED
Your price: ...
Add to Project List
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

List price: 104.00 AED
Your price: ...
Add to Project List
Z-KS1

Z-KS1

Coupling piece M8

List price: 316.00 AED
Your price: ...
Add to Project List

Electrical accessory

CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: 654.00 AED
Your price: ...
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List price: 791.00 AED
Your price: ...
Add to Project List
SGE24

SGE24

Positioner for built-in mounting

List price: 791.00 AED
Your price: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List price: 563.00 AED
Your price: ...
Add to Project List
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 1,535.00 AED
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
3 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
6 VA
Connection Supply
Cable 1 m, 2x 0.75 mm²
Connection Control
Cable 1 m, 4x 0.75 mm²
Force
450 N
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch
Manual override
With push-button, can be locked
Stroke
200 mm
Running time (motor)
150 s / 100 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
+971 4 299 80 50
Subscribe to newsletter
BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)