H7200+GV12-24-SR-T
Globe valve (H7200W630-S7) with actuator, 3-way, DN 200, Flange PN 16, ps 1600 kPa, Kvs 630 m³/h, Fluid temperature -10...120°C [14...248°F], 15000 N, AC/DC 24 V, 2...10 V, 82 s, IP65, Terminals
- List price
- 107,735.00 AED
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
- Product videos
- Details
Downloads
Product videos
How-to video: Replacing a GV12 actuator on an H7 valve
The step-by-step how-to video shows how to correctly replace the GV12 actuator on an H7 large globe valve. It helps you with support and replacement cases.
How-to video: GV12 troubleshooting
The how-to video shows how typical errors on the GV12 actuator can be found and corrected.
Details
Specifications
Valve specifications
- Pattern
- 3-way
- Kvs
- 630 m³/h
- Fluid temperature
- -10...120°C [14...248°F]
- Leakage rate {Tools}
- A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption For Wire Sizing
- 65 VA
- Connection Supply Control
- Terminals 2.5 mm²
- Control type
-
- DC 2...10 V
- DC 0.5...10 V
- Protection category
- IP65