• General Terms and Conditions
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
    • General Terms and Conditions
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
  3. Characterised Control Valves

R7050R25-B3/NRF24A-MP



Learn more
Back to product category
R7050R25-B3/NRF24A-MP

R7050R25-B3/NRF24A-MP

Characterised control valve, 3-way, DN 50, Flange, PN 6, ps 600 kPa, Kvs 25 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator fail-safe NC, 10 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (40...150 s), IP54
Actuator supplied separately

List price
5,895.00 AED
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
Software / Apps
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
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: 787.00 AED
Your price: ...
Add to Project List

Electrical accessory

ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 1,569.00 AED
Your price: ...
Add to Project List
ZR24-2

ZR24-2

Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

List price: 619.00 AED
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
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH

List price: 1,875.00 AED
Your price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 486.00 AED
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 163.00 AED
Your price: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List price: 4,579.00 AED
Your price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List price: 4,042.00 AED
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
25 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...100°C [14...212°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
600 kPa
Differential pressure Δpmax
100 kPa
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
Leakage rate {Tools}
A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
7 W
Power consumption (holding)
3.5 W
Power Consumption For Wire Sizing
9.5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
+971 4 299 80 50
Subscribe to newsletter
BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)