R7040R16-B3/NR24A-KNX
Characterised control valve, 3-way, DN 40, Flange, PN 6, ps 600 kPa, Kvs 16 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator, 10 Nm, AC/DC 24 V, KNX (S-Mode), 90 s (45...170 s), IP54
Actuator supplied separately
- List price
- 1.095,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
Electrical accessory
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
List price: 438,00 €
Your price: ...
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket
List price: 101,00 €
Your price: ...
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
List price: 33,80 €
Your price: ...
Details
Specifications
Valve specifications
- Pattern
- 3-way
- Kvs
- 16 m³/h
- Fluid
- Water, water with glycol up to max. 50% vol.
- Fluid temperature
- -10...100°C [14...212°F]
- Fluid temperature note
-
- At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
- The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
- Differential pressure
- ∆pmax 100 kPa
- Close-off pressure
- 600 kPa
- Flow characteristic {Tools}
- A – AB: equal percentage; B – AB: linear
- Leakage rate {Tools}
- A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 3.5 W
- Power consumption (holding)
- 1.2 W
- Power Consumption For Wire Sizing
- 6 VA
- Connection Supply Control
- Cable 1 m, 6x 0.75 mm²
- Control type
- KNX (S-Mode)
- Protection category
- IP54