2. Sensors/Meters

Gas Monitoring Devices | Multi Gas Monitor

Belimo’s gas monitor devices offer an intelligent peer-to-peer communication protocol that gives users unparalleled flexibility to configure and install a complete ventilation control system with only one monitor or dozens operating in multiple ventilation zones.

  • Belimo Gas Monitors Leaflet (pdf - 2,24 MB)

Innovation for Peace of Mind

Seamless

Reliable

Intuitive

Accurate and Reliable Gas Monitoring - Indoor Parking Garages

Exhaust ventilation controlled by Belimo's gas monitors provides a safe, clean environment and helps to keep energy costs in line. Using carbon monoxide and nitrogen dioxide gas monitors in parking garages offers accurate and reliable exhaust ventilation control where diesel-powered vehicles may also be present. The modular design provides a combined unit with carbon monoxide and nitrogen dioxide sensors within one device, helping to reduce energy costs by measuring emissions and only exhausting heated or air-conditioned air when needed.

Product Range

Vehicle Emissions

Carbon Monoxide, Nitrogen Dioxide

  • Shop Now

Accessories

Carbon Monoxide, Nitrogen Dioxide

0-250 ppm

  • Shop Now

Accurate and Reliable Gas Monitoring - Indoor Parking Garages

  • Belimo-Whitepaper-Comprehensive-Certification-Belimo-Gas-Monitors.pdf (pdf - 128 KB)
  • Understanding the Importance of UL 2075 and ULC-S588 Certifications for CO and NO2 Monitors
  • Belimo 22G Series Gas Monitors - Full Compliance with UL 2075 and ULC-S588 Standards

Features

Durability

Alarm Functions

Sensor Elements

Display

Connectivity

Keypad

  • User Benefits
  • Resources
User Benefits

Consulting Engineers

Your analytical skillset makes you an invaluable asset to your clients. Your job is to design systems and operating sequences that meet energy codes to make facilities run more efficiently. You constantly find yourself solving job site performance issues when it could be spent looking for new and innovative ways to save energy and improve building performance. Belimo sensors offer:

  • Compatibility with major building automation systems (BAS), making them suitable for use in any HVAC application
  • Complete line of field-level device solutions, including sensors for measuring temperature, humidity, pressure, flow, CO₂ , and volatile organic compounds (VOCs) in pipe, duct, and outdoor applications, backed by world-class service and support
  • Built from the highest quality materials, delivering reliable and accurate readings over the entire life-cycle of the building, backed by a 5-year warranty and conforming to NEMA 4X / IP65 and UL certification requirements
  • BACnet and Modbus communication protocols provide superior application data access for integration to BAS control sequences

Consulting Engineers

Your analytical skillset makes you an invaluable asset to your clients. Your job is to design systems and operating sequences that meet energy codes to make facilities run more efficiently. You constantly find yourself solving job site performance issues when it could be spent looking for new and innovative ways to save energy and improve building performance. Belimo sensors offer:

  • Compatibility with major building automation systems (BAS), making them suitable for use in any HVAC application
  • Complete line of field-level device solutions, including sensors for measuring temperature, humidity, pressure, flow, CO₂ , and volatile organic compounds (VOCs) in pipe, duct, and outdoor applications, backed by world-class service and support
  • Built from the highest quality materials, delivering reliable and accurate readings over the entire life-cycle of the building, backed by a 5-year warranty and conforming to NEMA 4X / IP65 and UL certification requirements
  • BACnet and Modbus communication protocols provide superior application data access for integration to BAS control sequences

Contractors & Distributors

Finding new and effective ways to provide unique solutions to client problems is a key to achieving your ultimate goal of increasing profits and growing your business. You feel like you are spending more time diagnosing technical issues and troubleshooting problems than getting the job done and moving on to the next one. Belimo sensors provide:

  • Field selectable measurement ranges, simplify field selection and reduce inventory levels
  • BACnet and Modbus communication protocols provide superior application data access and enable reduced wiring and parameterization
  • Detachable mounting plate designed as a drill template for easy installation
  • Modular conduit fitting enables various mounting and cable configurations for flexible mounting and installation
  • Enclosure design also features a modular conduit fitting and a spring-loaded removable terminal block that installers and technicians will love

Building Owners

Building expansion and tenant improvements are a constant challenge to your facility department and the value of your property. You are having difficulty keeping clients comfortable, identifying ways to optimize your HVAC system, and preserving capital budgets. Belimo sensors provide:

  • Unique snap cover housing design allows for quick installation, easy commissioning, and provides NEMA 4X / IP65 protection
  • Spring-loaded removable terminal block creates a connection that offers resistance to vibration and maximum pull-out force, saving time during wiring and ensuring contact reliability
  • BACnet and Modbus communication protocols provide superior application data access and enable reduced wiring and parameterization
  • Modular conduit fitting enables various mounting and cable configurations for flexible mounting and installation
  • Single and multi-range: temperature, humidity, pressure, flow, CO₂ , and VOC (volatile organic compounds) sensors for pipe, duct, and outdoor applications

Facility Managers

Higher energy prices combined with costly building inefficiencies are making your job more difficult to perform. You should be looking for new innovative ways to reduce energy consumption and improve facility performance. You are too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems. Belimo sensors provide:

  • Sintered moisture protection coating on all duct, immersion, surface, and cable sensors protects against condensation, mechanical stress, and vibrations.
  • Unique snap-on cover housing design allows for quick installation, easy commissioning, and provides NEMA 4X / IP65 protection
  • BACnet and Modbus communication protocols provide superior application data access and enable reduced wiring and parameterization
  • Detachable mounting plate designed as a drill template for easy installation
  • Modular conduit fitting enables various mounting and cable configurations for flexible mounting and installation
Resources

Presentations

Belimo presentations provide high-level overviews to an in-depth understanding of the technology associated with the HVAC sensors.

  • Belimo's Gas Monitor
  • Belimo's New Gas Monitors - Benefits and Advantages

Webinars, Videos & Presentations

With Belimo's webinars, videos, and presentations, you can gain an in-depth understanding of Gas Monitoring technology.

  • Introducing Belimo Gas Monitors - Ensuring Air Quality and Safety
  • Belimo Gas Monitors - Fixing
  • Belimo Gas Monitors - Durability
  • Belimo Gas Monitors - Alarm Functions
  • Belimo Gas Monitors - Sensor Elements
  • Belimo Gas Monitors - Display
  • Belimo Gas Monitors - Connectivity
  • Belimo Gas Monitors - Keypad