High Accuracy with Long-Term Stability

  1. Начало

Sensors

The Foundation of Comfort

Belimo's sensors provide a precision controlled, comfortable room environment that is essential for the wellbeing and productivity of people. Actuators and valves control flows of air and water; sensors measure temperature, humidity, pressure, air quality and flow thru air ducts or pipes.

High Accuracy and Long Term Stability

To deliver reliable and accurate readings over the entire life cycle of the building, Belimo sensors are made from high quality materials. They carry a 5-year warranty and conform to NEMA 4X / IP65 requirements.

Innovation for Peace of Mind

The innovative uniform snap enclosure design features a modular conduit fitting and a spring-loaded removable terminal block creating a secure connection that resists vibration and offers maximum pull-out force, saving time during wiring and ensuring contact reliability.

  • Learn more

Visit Regional Website for More Information

Product RangeGroup Division Americas

USA, Canada & Latin America

Product RangeGroup Division Europe

Europe, Middle East & Africa

Product RangeGroup Division Asia Pacific

Asia, Australia & Oceania