2. Actuators

Quick Running Damper Actuators

Speed and Reliability

Belimo quick running damper actuators are available with rotary or linear actuators with open/close or modulating control. Field programmable types allow the running time, torque, operating range and position feedback to be Optimised to the specific application. Cables, form-fits and clamps can be adapted individually upon request. Whether in room pressurization fume hoods or VAV systems – the quick running actuators open and close air dampers fast to meet the critical needs of the system.

  • Quick Running Brochure (pdf - 270 KB)

Increased Efficiency

Strength

Flexible

Low Power Consumption

Versatile in Performance and Function

Whether in heating or cooling circuits, ventilation, extraction or VAV systems – the quick running actuators open and close air dampers at top speed. Quick running actuator ensures air performance in paint rooms, laboratories and other sensitive areas. Rugged motors, gearboxes and NEMA 2 housings guarantee a long service life even under the harsh conditions.

Non Fail-Safe Damper Actuator Product Range

AMQB Series

140in-lbs [16 Nm], 16 sq. ft.

  • Contact Us

NMQB Series

70 in-lbs [8 Nm], 12 sq. ft.

  • Contact Us

LMQB Series

35in-lbs [4 Nm], 8.5 sq. ft.

  • Contact Us

Linear Damper Actuator Product Range

AHQB Series

44 lbf [200 N Force], 4" stroke

  • Contact Us

LHQB Series

22 lbf [100 N Force], 4" stroke

  • Contact Us
  • User Benefits
  • Resources
User Benefits

Consulting Engineers

Your analytical skillset makes you an invaluable asset to your organization and though your job is to design systems and operating sequences that meet energy codes to make facilities run more efficiently. You constantly find yourself collecting information and analysing data when it could be spent looking for new and innovative ways to save energy and improve building performance. Belimo non fail-safe damper actuators offer:

  • Brushless DC motor with overload protection ensures longevity and trouble-free service
  • Standard wiring and termination nomenclature is an industry standard understood by installation contractors everywhere
  • Higher efficiency with lower power consumption avoids carbon emissions over the life of the building
  • Customer focused organization with support documentation requirements for plans and specifications

Contractors & Distributors

You need to run a lean and mean operation—however, finding new and effective ways to provide unique solutions to client problems are key to achieving the ultimate goal of increasing profits and growing your business. You feel like far too much of your time is spent diagnosing technical issues and troubleshooting problems for others when it should be spent getting the job done and moving on to the next one. Non fail-safe damper actuators provide:

  • Universal clamp fits different shaft sizes helps reduce inventory
  • Clear, vibrant orange indicator to quickly check damper position
  • Accessible manual override button to help you pre-tension damper blades quickly
  • Direction of rotation switch allows the actuator travel to match the control signal output
  • Simple, direct coupling reduces labor costs
  • Mechanical end stops to adjust the angle of rotation for added installation flexibility

Building Owners

Building expansion and tenant improvements are a constant challenge to your facility department and the value of your property. You are having difficulty keeping clients comfortable, identifying ways to Optimise your HVAC system, and preserving capital budgets. Non fail-safe actuators offer:

  • Showcase your building by utilising energy efficient products
  • Electronically protected against overload increases actuator longevity
  • Reduce power consumption providing less energy consumption
  • Accurate and quiet operation with brushless DC motor
  • Reliable system performance and occupant comfort from precise actuator positioning

Facility Managers

Higher energy prices combined with costly building inefficiencies are making your job more and more difficult to perform. While you should be looking for new and innovative ways to reduce energy consumption and improve facility performance, you’re simply too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems with more money. Non fail-safe damper actuators can:

  • Minimum torque guaranteed over entire specified operating range; no loss in performance due to temperature, supply voltage or speed
  • Clear, vibrant orange indicator to quickly check damper position
  • Provide reliable operation and occupant comfort with increase building performance
  • Easy installation for tenant improvement projects or retrofits
  • Fast delivery and online technical support

ESCO

You are tasked with communicating to organizations how they can save energy and improve performance — but key opportunities are passing you by. Why? Most of your time is spent searching for new product innovations that are backed by proven and reliable energy savings data. Belimo’s non fail-safe damper actuators offer:

  • Minimum torque guaranteed over entire specified operating range; no loss in performance due to temperature, supply voltage or speed
  • Electronically protected against overload decreases maintenance cost
  • Brushless DC motor for added accuracy and controllability
  • Higher efficiency with lower power consumption saves energy cost
Resources

Tools & Materials

A central location to access product documentation for use in your business needs.

  • Multi-Function Technology
  • PC-Tool
  • Hand Held Programming Devices