2. Uudised

New Advanced Butterfly Valve Technology for HVAC Applications

A technologically advanced butterfly valve designed specifically for the Heating, Ventilation, and Air Conditioning industry. The newly designed butterfly valve and actuator assembly is the most intelligent, energy efficient, and reliable high flow solution in the market. With a focus on ease of installation, application flexibility, and longevity, this series sets new performance standards in the HVAC market.

  • Saves energy with up to 80% less power consumption than currently available solutions.
  • Zero leakage and improves system performance with self-adjusting design
  • Application flexibly with a fail-safe function and universal power supply input from 24 to 240 VAC/DC
  • Easy troubleshooting with its unique position indicator viewable from long distances and any angle
  • Simplified setup, diagnostics and superior application data access with BACnet and Near Field Communication built-in
  • Press Release: Advanced Butterfly Valves (pdf - 93 KB)
  • Advanced Butterfly Valve Brochure (pdf - 5,62 MB)
  • Advanced Butterfly Valve (jpg - 1,98 MB)

Tere tulemast! See on Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Kontakt Privacy Policy Privaatsusseadete muutmine
'+41 43 843 61 11
Telli
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Switzerland)