2. Valves

Ball Valves

Achieve Control and Reliability

The VS, VSS, L, and VB series ball valves are available with non-spring return, spring return or electronic fail-safe actuators offering high close-off capabilities. The industrial ball valve series is a great solution for low and medium pressure steam applications to 35 psi inlet pressure and applications that operate with a media temperature to 380º F.

Ease of Operation

Strength

Reliable

Installation Efficiency

High Performance for Aggressive Applications

Belimo industrial ball valves feature 2-way and 3-way configurations operated by rotary actuators. The actuators are controlled by a standard voltage for on/off, modulating, or floating point control which moves the valve to the position dictated by the control system. The series are Leakage rate A, air bubble tight  preventing energy loss, which reduces operating costs. 

Product Range

CCV½” - 2”, 2-way and 3-way

0.3 to 240 Cv, NPT End Fitting

  • Shop Now

CCV2½” - 6”, 2-way

70 to 400 Cv, Flanged (ANSI 125)

  • Shop Now
  • User Benefits
  • Resources
User Benefits

Consulting Engineers

Your analytical skillset makes you an invaluable asset to your organization and though your job is to design systems and operating sequences that meet energy codes to make facilities run more efficiently. You constantly find yourself collecting information and analysing data when it could be spent looking for new and innovative ways to save energy and improve building performance. Belimo ball valves provide:

  • Models available with tight close-off up to 1000 psi to ensure dependable operation
  • Spring return, non fail-safe, and electronic fail-safe actuator drives the valve open or closed during power failure to meet sequence requirements
  • NEMA 4 actuator options for harsh outdoor applications
  • High Cv full port ball valves for isolation applications
  • Customer focused organization with support documentation requirements for plans and specifications

Contractors & Distributors

You're tasked with running a lean and mean operation—however, finding new and effective ways to provide unique solutions to client problems are key to achieving the ultimate goal of increasing profits and growing your business. You feel like far too much of your time is spent diagnosing technical issues and troubleshooting problems for others when it should be spent getting the job done and moving on to the next one. Belimo ball valves offer:

  • Easy selection, installation, and hassle-free service
  • Models with tight close-off up to 1000 psi to ensure dependable operation
  • Range of media temperature ratings suited for steam, chilled and hot water applications
  • Assembled with rotary actuators offering easy field assembly and installation saving you time
  • Fast delivery with extensive support

Building Owners

Building expansion and tenant improvements are a constant challenge to your facility department and the value of your property. You are having difficulty keeping clients comfortable, identifying ways to Optimise your HVAC system, and preserving capital budgets. Belimo ball valves offer:

  • High performance VB series ANSI Class I50 or 300 carbon steel bodies are ideal for aggressive applications
  • 0% leakage or ANSI Class VI rating increasing plant delta T efficiency and building comfort
  • Serviceable trim components on VS and VSS series valves reducing replacement cost
  • High Cv ball valves with minimal pressure drop are ideal for isolation application where pumping costs are high 
  • NEMA 4 actuator options for harsh outdoor applications assure long service life

Facility Managers

Higher energy prices combined with costly building inefficiencies are making your job more and more difficult to perform. While you should be looking for new and innovative ways to reduce energy consumption and improve facility performance, you’re simply too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems with more money. Belimo ball valves provide:

  • Excellent control stability maintaining occupant comfort level
  • Better control prevents “hunting” of the control loop, increasing life span of actuator and valve
  • Models available with tight close-off up to 1000 psi to ensure dependable operation
  • Easy selection, installation, and service for improvement projects or retrofits
  • Fast delivery and online technical

ESCO

You are tasked with communicating to organizations how they can save energy and improve performance — but key opportunities are passing you by. Why? Most of your time is spent searching for new product innovations that are backed by proven and reliable energy savings data. Belimo ball valves offer:

  • ANSI Class VI or 0% leakage rating offering increase plant delta T efficiency and building comfort
  • Tight close-off up to 1000 psi provides dependable performance
  • Actuator Utilises full control signal for maximum resolution and precise control
  • High Cv ball valves with minimal pressure drop are ideal for isolation application where pumping costs are high 
  • Better control prevents “hunting” of the control loop, increasing life span of actuator and valve

Commissioning Agents / Balancing Contractors

The responsibilities of your job are complex. Between managing and reviewing projects, along with balancing and commissioning systems, you’ve got a lot on your plate. What you’re looking for is an innovative product with proven energy savings data that meets your facility’s specifications without the hassle of a complex installation and/or costly maintenance requirements. Belimo ball valves offer:

  • Manual override function provides easy troubleshooting capabilities during start-up and commissioning
  • MFT models with field selectable control and feedback signal, and running time match design sequences and controller requirements
  • Trending with Multi-Function Technology (-MFT) models for system diagnosis
  • Self-cleaning ball valve technology provides superior clog resistance and flow is maintained in heating and cooling systems

Resources

Tools & Materials

A central location to access product documentation for use in your business needs.

  • Introduction to MP-Bus Technology (pdf - 2,7 MB)

Tere tulemast! See on Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Kontakt Privacy Policy Privaatsusseadete muutmine
'+41 43 843 61 11
Telli
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Switzerland)