2. Valves

Characterized Control Valves

Control and Reliability

The Characterized Control Valve (CCV) marks a true advancement in control valves. It combines the high close-off capabilities of a ball valve with a specialized disc that ensures an equal percentage flow characteristic. Since its release in 1999, over 2 million CCVs have been sold in hydronic systems. The CCV offers a comprehensive Kvs range for various applications such as air handlers, heating and cooling coils, fan coil units, unit ventilators and VAV re-heat coils.

Environmentally Friendly

Reliable

Installation Efficiency

Zero Leakage

True Advancement in Control Valves

Belimo CCV series includes HTCCV and the 6-way Characterized Control Valves all which feature the innovative ball design and are operated by a rotary actuator. The actuators are controlled by a standard voltage for on/off, modulating, or floating point control which moves the ball valve to the position dictated by the control system. The valve is bubble-tight preventing energy losses and helps reduce operating costs.

Product Range

CCV½” - 2”, 2-way and 3-way

0.3 to 240 Cv, NPT End Fitting

  • Shop Now

CCV2½” - 6”, 2-way

70 to 400 Cv, Flanged (ANSI 125)

  • Shop Now

CCV2½” - 6”, 2-way

70 to 400 Cv, Flanged (ANSI 125)

  • Shop Now
  • User Benefits
  • Resources
  • Success Stories
User Benefits

Consulting Engineers

Your analytical skillset makes you an invaluable asset to your organization and though your job is to design systems and operating sequences that meet energy codes to make facilities run more efficiently. You constantly find yourself collecting information and analysing data when it could be spent looking for new and innovative ways to save energy and improve building performance. Belimo characterized control valves provide:

  • Tight close-off up to 200 psi to ensure dependable operation
  • Spring return, non fail-safe, and electronic fail-safe actuator drives the valve open or closed during power failure to meet sequence requirements
  • 0% leakage rating offering increase plant delta T efficiency and building comfort
  • Cv values equal to globe valves of the same size requiring no additional system design
  • Six way valve offers two sequences with different Cv capabilities for both heating and cooling
  • HTCCV series provides steam service to 15 psi inlet pressure and hot water media rating to 266°F for unitary HVAC equipment

Contractors & Distributors

You're tasked with running a lean and mean operation—however, finding new and effective ways to provide unique solutions to client problems are key to achieving the ultimate goal of increasing profits and growing your business. You feel like far too much of your time is spent diagnosing technical issues and troubleshooting problems for others when it should be spent getting the job done and moving on to the next one. Belimo characterized control valves offers:

  • Easy selection, installation, and service hassle-free
  • Tight close-off up to 200 psi to ensure dependable operation
  • A single three-way valve can be piped in mixing and diverting applications, which helps reduce inventory
  • Combines the high close-off capabilities of a ball valve with a specialized disc that ensures an equal percentage flow characteristic to meet specification requirements
  • MFT models with field selectable control and feedback signal, and running time match design sequences and controller requirements

Building Owners

Building expansion and tenant improvements are a constant challenge to your facility department and the value of your property. You are having difficulty keeping clients comfortable, identifying ways to Optimise your HVAC system, and preserving capital budgets. Belimo characterized control valves offer:

  • Characterized Control Valve technology resists clogging due to debris and ensures flow is maintained in heating and cooling systems
  • Equal percentage flow characteristic provides optimal coil control Brushless DC motor technology provides accurate and quiet operation to maintain a comfortable building environment
  • One valve performs changeover and modulating control for a single coil in a 4 pipe system (6-way valve)
  • Tight close-off up to 200 psi to ensure dependable operation

Facility Managers

Higher energy prices combined with costly building inefficiencies are making your job more and more difficult to perform. While you should be looking for new and innovative ways to reduce energy consumption and improve facility performance, you’re simply too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems with more money. Belimo characterized control valves provide:

  • 0% leakage rating offering increase plant delta T efficiency and building comfort
  • Better control with equal percentage flow characteristic prevents “hunting” of the control loop, increasing life span of actuator and valve
  • Characterized Control Valve technology resists clogging due to debris and ensures flow is maintained in heating and cooling systems
  • Easy selection, installation, and service for improvement projects or retrofits
  • Fast delivery and online technical

ESCO

You are tasked with communicating to organizations how they can save energy and improve performance — but key opportunities are passing you by. Why? Most of your time is spent searching for new product innovations that are backed by proven and reliable energy savings data. Belimo characterized control valves offers:

  • 0% leakage rating offering increase plant delta T efficiency and building comfort
  • Tight close-off up to 200 psi provides dependable performance
  • Actuator Utilises full control signal for maximum resolution and precise control
  • Six way valve offers two sequences with different Cv capabilities for both heating and cooling
  • Better control with equal percentage flow characteristic prevents “hunting” of the control loop, increasing life span of actuator and valve

Commissioning Agents / Balancing Contractors

The responsibilities of your job are complex. Between managing and reviewing projects, along with balancing and commissioning systems, you’ve got a lot on your plate. What you’re looking for is an innovative product with proven energy savings data that meets your facility’s specifications without the hassle of a complex installation and/or costly maintenance requirements. Belimo characterized control valves offer:

  • Manual override function provides easy troubleshooting capabilities during start-up and commissioning
  • MFT models with field selectable control and feedback signal, and running time match design sequences and controller requirements
  • Trending with Multi-Function Technology (-MFT) models for system diagnosis
  • Characterized Control Valve technology with rotating ball will pass debris in the water and won’t get stuck ensures flow is maintained in heating and cooling systems
Resources

Tools & Materials

A central location to access product documentation for use in your business needs.

Success Stories

Troyes, FranceLDR Médical

  • Learn More

California, United StatesHabitat for Humanity

  • Learn More

New York, United StatesNew York Post

  • Learn More

California, United StatesUniversity of Sonoma State

  • Learn More

Skopje, MacedoniaClinic Zan Mitrev

  • Learn More

Paris, FranceTour Eqho

  • Learn More

Belgrade, SerbiaCrowne Plaza

  • Learn More

Tere tulemast! See on Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Kontakt Privacy Policy Privaatsusseadete muutmine
'+41 43 843 61 11
Telli
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Switzerland)