Belimo Webshop

Belimo webshop is a simple and fast one-stop tool to access it anytime and anywhere.

Webshop tutorial includes:

  • Create an account
  • Address book
  • Sales order history
  • Project search
  • Project list
  • Export cart
  • Download center
  • Checkout and order confirmation

 

  • Shop Now

Belimo ZoneTight Zone Valves

The ZoneTight product series offers field adjustable Cv or GPM on the actuator to meet your design requirements. The Flow Application Tool will quickly calculate your desired flow and allows field adjustable Cv or GPM on the actuator to meet your designs.

  • Available on the App Store
  • App Store

Belimo ZoneTight Zone Valves

The ZoneTight product series offers field adjustable Cv or GPM on the actuator to meet your design requirements. The Flow Application Tool will quickly calculate your desired flow and allows field adjustable Cv or GPM on the actuator to meet your designs.

  • ZoneTight Flow Capacity Tool

Belimo Assistant App

With a smartphone the Belimo Assistant App provides easily program, commission, and troubleshooting the Butterfly Valve assembly with the PR actuator. NFC and BACnet communication provide the data access you need to ease installation and ensure optimal performance.

Google Play and the Google Play logo are trademarks of Google Inc.

  • Available on the App Store
  • Get it on Baidu Store

Belimo RetroFIT+ Tool

Belimo RetroFIT+ Tool allows you to quickly and easily find HVAC replacement solutions for valves and actuators. Valves and actuators are responsible for ensuring reliable, functioning hydronic and air control HVAC systems all over the world. With innovative technology, verified quality, and easy handling during installations and operation, they boost the performance and efficiency of integrated building technology. The Belimo RetroFIT+ App provides air and water retrofit application solutions with direct coupled or remote access linkages and energy efficient actuators.

  • Store Projects
  • Email Selections
  • Access Resources
  • Link to Web Tool
  • Get it on Google Play
  • Available on the App Store

Multi-Function Technology

Multi-Function Technology, only from Belimo, allows you to create custom solutions for individual applications, using the same programmable actuator. You can modify voltage control, time proportional control, floating point, on/off and feedback signals too. In addition, MFT makes it easy to set parameters for running time, mechanical working range, address, status and diagnostics.

  • Introduction to MP-Bus Technology (pdf - 3,46 MB)

Hand Held Programming Devices

The ZTH directly connects to the Belimo Multi-Function Technology (MFT) series actuator offering the ability to quickly change the parameters of the actuator, such as control input, control feedback, runtime, and minimum and maximum values.

  • Download Tool - ZTH EU - Firmware Upgrade (zip - 2,44 MB)
  • Download Tool - ZTH EU - Firmware Upgrade (zip - 2,44 MB)
  • Product Information ZTH AP (pdf - 1,78 MB)
  • Tool Connections (pdf - 1,4 MB)

PC-Tool

PC-Tool is a universal software application for setting, commissioning, monitoring and evaluating communications with Belimo actuators.

  • PC-Tool MFT-P, V3.14, Full Version (zip - 135,55 MB)
  • PC-Tool User Manual (pdf - 6,49 MB)

Tere tulemast! See on Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Kontakt Privacy Policy Privaatsusseadete muutmine
'+41 43 843 61 11
Telli
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Switzerland)