2. Sensors/Meters

Room Sensors | Temperature, RH, Dew Point, Light and Motion Detection

The Foundation of Comfort

Belimo room sensors accurately measure temperature, humidity, and CO2 in a surface-mounted streamlined design with or without an ePaper touch display. The sensors are maintenance-free and provide long-term reliability for a comfortable room environment. Integrated with Near Field Communication (NFC), the room sensors can be quickly and easily set up or adjusted using the Belimo Assistant 2 App and a smartphone. The App for non-display and touch display versions allows easy data access, field adjustability, commissioning, and troubleshooting even without power.

  • belimo_sensors-brochure_en-us.pdf (pdf - 5.51 MB)
  • belimo_room-sensor-display-app_brochure_en-us.pdf (pdf - 1.02 MB)

Innovation for Peace of Mind

Seamless

Reliable

Intuitive

Timeless, Slim Design

Belimo room sensors' touch display can be displayed or hidden via the App. The App or the touch display allows easy data access, field adjustability commissioning, and troubleshooting. For devices without an integral ePaper display, setpoints can be programmed using the new Belimo Room Display App, which turns your smartphone into a remote display. The NFC apps associated with Belimo's room sensors can be password protected for an added layer of security.

  • Comfortable and Healthy Indoor Air with Room Sensors

Product Range

Temperature/rH/Dew Point/CO222RT / 22RTH / 22RTM Series

Passive and Active with Setpoints

  • Shop Now

Temperature01RT & P-01RT Series

Passive with Setpoints

  • Shop Now

TemperatureEXT-RT Series

Passive

  • Shop Now

Light, Motion/Occupancy EXT-TN Series

Active Light Sensing

  • Shop Now

Creating Healthier Indoor Comfort with Less Energy

Buildings are responsible for 40% of global energy demand and greenhouse gas emissions. And because we spend up to 90% of our time indoors, they powerfully impact our comfort, health, and overall well-being. At Belimo, we have made it our mission to create healthier, more comfortable indoor environments that consume less energy. With a product portfolio naturally geared toward addressing several UN Sustainable Development Goals, we enable highly energy-efficient building automation and control systems (BACs) that cut the power requirements of HVAC solutions by up to 55%.

  • Belimo Is Committed to Sustainability
  • Healthy Indoor Air Quality
  • HVAC Air Quality Sensors

The Room Sensor Display App

Room Sensors with Virtual Display

The Belimo Room Display App is the most innovative and convenient way to access Belimo room sensors without a display. The App's intuitive display illustrates the current room values enabling setpoints to be adjusted. A four-digit optional access code prevents input from unauthorized individuals. Third parties will not be able to access safe critical data through NFC.

  • Available on the App Store
  • Get it on Google Play
  • belimo_room-sensor-display-app_brochure_en-us.pdf (pdf - 1.02 MB)

Features

ePaper Touch Display

High contrast and intuitive operation illustrating current room values with the ability to adjust setpoints.

Traffic Light Function

The LED illustrates CO2 concentration levels based on red, yellow, or green colors, fully programmable through the App. Not visible in the off position.

Configurable

Temperature setpoints or fan stage can be displayed or used solely as a sensor.

NFC

Provides fast programming,

commissioning, and troubleshooting.

Snap Cover

Allows for quick installation and easy commissioning.

Spring Loaded Terminal

Saves wiring time and ensures reliable contact.

Enhanced Communication

With BACnet, Modbus, and MP-Bus our room sensors can seamlessly integrate into automation systems allowing for saving on installation and maintenance.

High Accuracy

The low wall coupling factor provides accurate measurement unaffected by the wall temperature.

Streamlined Design

Sleek and modern design fits many different facilities for many years to come.

  • User Benefits
  • Resources
  • Success Stories
  • Awards
User Benefits

Architect

You’re task with designing new buildings, restoring, and conserving old buildings from preparing drawings to presenting design concept proposals to clients. You are involved from the beginning through the construction phase right to completion.  Belimo room sensors offer:

  • Timeless housing design suited for all building styles
  • Long-term reliable measurement with fast response time for optimal room environment
  • Built with high quality materials delivering lasting performance and reliability
  • Slim design that fits into any new or existing building redesign

Consulting Engineers

You’re task to design HVAC systems that meet the required functionality and operate more efficiently to meet or exceed energy and safety codes ensuring the facility works effectively. You will find yourself continually looking for new, innovative ways to save energy and improve the indoor climate. Belimo room sensors offer:

  • The low wall coupling factor provides accurate room temperature measurement, unlike temperature readings from a mounting surface
  • Long-term reliable measurement with fast response time for optimal room environment.
  • Enhanced communication with MP-Bus integration on select models providing more efficient building management savings on installation, cables, and terminal connections
  • Near Field Communication (NFC) allows fast programming, commissioning, and troubleshooting

System Integrator

Your overall responsibility is to link component subsystems and build control systems to ensure they work together as a unit. You spend a lot of time at the commissioning stage, which takes a lot of time but is crucial for the correct functionality of the whole system. You're always looking for new and innovative ways to save energy and improve building performance. Belimo room sensors provide:

  • Seamless compatibility with all major building automation systems (BAS) featuring standard output signals
  • Accurate measurement providing optimized room climate
  • Integrated NFC for simplified commissioning and diagnostics
  • Built from high quality materials delivering reliable and accurate readings

Contractors & Distributors

You are always looking for finding new and effective ways to provide unique solutions for your client problems and ideas to grow your business. You find yourself spending more time diagnosing technical issues and troubleshooting problems than getting the job done and moving on to the next one. Belimo sensors provide:

  • Simple field selection reduces inventory levels
  • Housing design allows for quick installation and easy commissioning
  • Spring-loaded removable terminal block saves wiring time and ensures reliable contact
  • The low wall coupling factor provides accurate room temperature measurement, unlike temperature readings from a mounting surface

Building Owners

Building expansion and tenant improvements are a constant challenge. Your goal is keeping your tenants comfortable, identifying ways to optimize your HVAC system, and preserving capital budgets. Belimo sensors provide:

  • Fast and accurate measurement providing a precise controlled and comfortable room environment
  • NFC with the Belimo Assistant 2 app and a smartphone offers easy data access for efficient commissioning
  • Built with high quality materials delivering lasting performance and reliability
  • Slim design that fits into any new or existing building redesign

Facility Managers

Higher energy prices, combined with costly building inefficiencies, make your job challenging. You’re always wanting to look for new innovative ways to improve building performance but are too busy combatting expensive problems. Belimo sensors provide:

  • Trend and diagnostic functions with NFC for easy access and transparency of data
  • Rugged PC-board cover plate protects against mechanical damage, dust, and vibration
  • Slim design that fits into any new or existing building redesign
  • Housing design allows for quick installation and easy commissioning
  • Technical data access and fast delivery backed with award-winning customer support
Resources

Documents & Tools

A central location to access product documentation for use in your business needs.

  • Room Sensors Documentation and Materials
  • Belimo SelectPro™ and Sizing Selection Tools

Webinars, Videos & Presentations

With Belimo's webinars, videos, and presentations, you can gain an in-depth understanding of room sensor technology.

  • Room Sensors
  • The New Sensor Range by Belimo
  • New Belimo Room sensors and room operating units
  • Duct, Pipe, and Outdoor Sensor Range by Belimo

Training

Belimo University offers a free online comprehensive training on room sensors along with other programs. Training is available online or onsite. 

  • Belimo Training
Success Stories

Florida, United States545wyn

  • Success Story - 545 Wyn (pdf - 1.22 MB)

CanadaCollege Laval

  • Reference - College Laval, Canada (pdf - 1.43 MB)
Awards

Awards and Recognitions

2023 AHR Expo Innovation Awards in the Indoor Air Quality Category

We are excited to announce that Belimo Room Sensors and Room Operating Units have been selected to receive the Innovation Award in the Indoor Air Quality category at the 2023 AHR Expo Innovation Awards.

The annual awards competition honors the most innovative and original products, systems, and technologies showcased at the International Air-Conditioning, Heating, Refrigerating Exposition (AHR Expo) in the categories of building automation; cooling; green building; heating; indoor air quality; plumbing; refrigeration; software; tools & instruments; and ventilation.

Winners were selected by a panel of third-party ASHRAE member judges who evaluated all award entries based on innovative design, creativity, application, value, and market impact.

  • AHR Expo Innovation Awards 2023

2022 Red Dot Design Award

We are proud that our room sensors and operating units have won one of the most prestigious product design awards - the Red Dot Award for 2022. 

The Red Dot Design Award is one of the biggest design competitions in the world. In three disciplines, participants submit products, communication projects, and brands as well as prototypes and concepts. The distinction “Red Dot” is an internationally recognized seal of excellent design.

  • Red Dot Design Award: BELIMO Room Sensors and Room Operating Units (red-dot.org)