2. Actuators

Non Fail-Safe Damper Actuators

Versatile in Performance and Function

Belimo non fail-safe damper actuators are designed for use in a wide variety of HVAC damper applications. With our comprehensive torque range from 2 Nm to 40 Nm and the ability to direct mount on standard damper shafts or jackshafts, these solutions are ideal for controlling dampers found in built-up or packaged air handlers, VAV terminal units, fan coil units, and unit ventilators used in hospitals, schools/universities, and data centres.

  • The Complete Product Range of Air Solutions (pdf - 7.33 MB)

Increased Efficiency

Reliability

Low Power Consumption

Installation Efficiency

Accuracy and Controllability

The Belimo non fail-safe return damper actuators use brushless DC motor technology, which is controlled by an Application Specific Integrated Circuit (ASIC) guaranteeing minimum torque over the entire operating range with no loss in performance due to temperature, supply voltage or speed.

Product Range

GM Series

40 Nm, 8 m2

  • Shop Now

AMB Series

180 in-lbs [20 Nm], 45 sq. ft.

  • Shop Now

CMB Series

18 in-lbs [2 Nm], 4.5 sq. ft.

test

NMB Series

90 in-lbs [10 Nm], 22 sq. ft.

  • Shop Now

LMB Series

45 in-lbs [5 Nm], 11 sq. ft.

  • Shop Now

UM series

1 Nm, 0.2 m2

  • Shop Now
  • User Benefits
  • Resources
User Benefits

Consulting Engineers

Your analytical skillset makes you an invaluable asset to your organization and though your job is to design systems and operating sequences that meet energy codes to make facilities run more efficiently. You constantly find yourself collecting information and analysing data when it could be spent looking for new and innovative ways to save energy and improve building performance. Belimo non fail-safe damper actuators offer:

  • Brushless DC motor with overload protection ensures longevity and trouble-free service
  • Standard wiring and termination nomenclature is an industry standard understood by installation contractors everywhere
  • Higher efficiency with lower power consumption avoids carbon emissions over the life of the building
  • Customer focused organization with support documentation requirements for plans and specifications

Contractors & Distributors

You need to run a lean and mean operation—however, finding new and effective ways to provide unique solutions to client problems are key to achieving the ultimate goal of increasing profits and growing your business. You feel like far too much of your time is spent diagnosing technical issues and troubleshooting problems for others when it should be spent getting the job done and moving on to the next one. Non fail-safe damper actuators provide:

  • Universal clamp fits different shaft sizes helps reduce inventory
  • Clear, vibrant orange indicator to quickly check damper position
  • Accessible manual override button to help you pre-tension damper blades quickly
  • Direction of rotation switch allows the actuator travel to match the control signal output
  • Simple, direct coupling reduces labor costs
  • Mechanical end stops to adjust the angle of rotation for added installation flexibility

Building Owners

Building expansion and tenant improvements are a constant challenge to your facility department and the value of your property. You are having difficulty keeping clients comfortable, identifying ways to Optimise your HVAC system, and preserving capital budgets. Non fail-safe actuators offer:

  • Showcase your building by utilising energy efficient products
  • Electronically protected against overload increases actuator longevity
  • Reduce power consumption providing less energy consumption
  • Accurate and quiet operation with brushless DC motor
  • Reliable system performance and occupant comfort from precise actuator positioning

Facility Managers

Higher energy prices combined with costly building inefficiencies are making your job more and more difficult to perform. While you should be looking for new and innovative ways to reduce energy consumption and improve facility performance, you’re simply too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems with more money. Non fail-safe damper actuators can:

  • Minimum torque guaranteed over entire specified operating range; no loss in performance due to temperature, supply voltage or speed
  • Clear, vibrant orange indicator to quickly check damper position
  • Provide reliable operation and occupant comfort with increase building performance
  • Easy installation for tenant improvement projects or retrofits
  • Fast delivery and online technical support

ESCO

You are tasked with communicating to organizations how they can save energy and improve performance — but key opportunities are passing you by. Why? Most of your time is spent searching for new product innovations that are backed by proven and reliable energy savings data. Belimo’s non fail-safe damper actuators offer:

  • Minimum torque guaranteed over entire specified operating range; no loss in performance due to temperature, supply voltage or speed
  • Electronically protected against overload decreases maintenance cost
  • Brushless DC motor for added accuracy and controllability
  • Higher efficiency with lower power consumption saves energy cost
Resources

Tools & Materials

A central location to access product documentation for use in your business needs.

  • The Complete Product Range of Air Solutions (pdf - 7.33 MB)
  • Multi-Function Technology
  • PC-Tool
  • Hand Held Programming Devices