2. Valves

Globe Valves

Greater Force and Flexibility

The globe valve series are available in sizes from DN15 - 150 which fulfill the requirements of PN16 and PN25 applications. Utilising either bronze or stainless steel trim and fitted with either spring return, non-spring return, or electronic fail-safe actuators, globe valves are the perfect fit for HVAC equipment such as air handling units, terminal equipment, and hydronic systems with primary and secondary loops of water or steam service.

A Versatile Product

Strength

Dependable

Flexible

More Strength for Higher Pressure Demands

The Belimo globe valve actuators are designed to withstand the rigorous demands of many HVAC applications. With its innovative quick connect coupler, the globe valve actuator can be retrofitted and installed and adapted in no time.

Product Range

DN15 - 50, 2-way and 3-way

1.9 Kvs to 32 Kvs, Internal Thread, PN25

  • Contact Us

DN65 - 150, 2-way and 3-way

50 Kvs to 750 Kvs, Flange,  PN16

  • Contact Us
  • User Benefits
  • Success Stories
User Benefits

Consulting Engineers

Your analytical skillset makes you an invaluable asset to your organization and though your job is to design systems and operating sequences that meet energy codes to make facilities run more efficiently. You constantly find yourself collecting information and analysing data when it could be spent looking for new and innovative ways to save energy and improve building performance. Belimo globe valves provide:

  • Tight close-off up to 250 psi to ensure dependable operation
  • Spring return and electronic fail-safe actuator drives the valve stem up or down during power failure to meet sequence requirements
  • 100:1 rangeability specification for accurate modulation at low flow
  • ANSI Class VI leakage rating on G2 and G3 valve bodies offering an increase plant Delta T efficiency and building comfort
  • Two-way pressure compensated valve design achieves specified close-off to enable you to use a smaller valve assembly saving you expense
  • G2*S series with maximum 50 psi differential pressure specification accommodates 100 psi inlet steam applications

Contractors & Distributors

You're tasked with running a lean and mean operation—however, finding new and effective ways to provide unique solutions to client problems are key to achieving the ultimate goal of increasing profits and growing your business. You feel like far too much of your time is spent diagnosing technical issues and troubleshooting problems for others when it should be spent getting the job done and moving on to the next one. Globe valves offer:

  • Easy selection, installation, and service hassle-free
  • Tight close-off up to 250 psi with pressure compensated valve design for 2-way bodies offers dependable performance
  • A single three-way valve can be used for both mixing and diverting applications, which helps reduce inventory
  • Bronze or cast iron body with ANSI 125 or 250 pressure rating withstands rigorous HVAC applications
  • Field selectable control and feedback signal, and running time match design sequences and controller requirements

Building Owners

Building expansion and tenant improvements are a constant challenge to your facility department and the value of your property. You are having difficulty keeping clients comfortable, identifying ways to Optimise your HVAC system, and preserving capital budgets. Globe valves offer:

  • Linear stroke actuator ensures flow is maintained in heating and cooling systems
  • Reliable system performance and occupant comfort with 100:1 rangeability
  • Brushless DC motor technology provides accurate and quiet operation to maintain a comfortable building environment
  • ANSI Class VI leakage rating on G2 and G3 valve bodies offering an increase plant Delta T efficiency and building comfort
  • Two-way valve bodies provide tight close-off up to 250 psi with pressure compensated design for dependable and economic performance

Facility Managers

Higher energy prices combined with costly building inefficiencies are making your job more and more difficult to perform. While you should be looking for new and innovative ways to reduce energy consumption and improve facility performance, you’re simply too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems with more money. Globe valves provide:

  • 100:1 rangeability for accurate modulation at low flow improves comfort
  • Coupler locking feature prevent slipping and doubles as a valve position indicator for easy troubleshooting
  • Corrosion resistant metal nameplate for easy identification of model, temperature and pressure rating, Cv, and Canada registration number
  • Linear stroke actuator adapts to travel up to 2” for fast and easy setup
  • Easy selection, installation, and service for improvement projects or retrofits
  • Fast delivery and online technical support

ESCO

You are tasked with communicating to organizations how they can save energy and improve performance — but key opportunities are passing you by. Why? Most of your time is spent searching for new product innovations that are backed by proven and reliable energy savings data. Globe valves offer:

  • ANSI Class VI leakage rating on G2 and G3 valve bodies offering an increase plant Delta T efficiency and building comfort
  • Tight close-off up to 250 psi with pressure compensated valve design for 2-way bodies offers dependable and economical performance
  • Actuator Utilises full control signal for maximum resolution and precise control
  • G2S series offers maximum 50 psi differential pressure specification accommodates 100 psi inlet steam applications

Commissioning Agents / Balancing Contractors

The responsibilities of your job are complex. Between managing and reviewing projects, along with balancing and commissioning systems, you’ve got a lot on your plate. What you’re looking for is an innovative product with proven energy savings data that meets your facility’s specifications without the hassle of a complex installation and/or costly maintenance requirements. Globe valves offer:

  • Corrosion resistant metal nameplate for easy identification of model, temperature and pressure rating, Cv, and Canada registration number
  • Coupler locking feature prevent slipping and doubles as a valve position indicator for easy troubleshooting
  • Field selectable control and feedback signal, and running time match design sequences and controller requirements
  • Trending with Multi-Function Technology (-MFT) models for system diagnosis
Success Stories

Switzerland, EuropeGalliker Transport AG

  • Learn More

Oklahoma, USADDC Convention Center

  • Learn More

Minnesota, USAHistorical Convent

  • Learn More