2. Valves

ZoneTight Zone Valves

Efficient in Every Way

Designed for maximum efficiency in tight spaces, Belimo’s ZoneTight zone valve offering sets new design and performance standards for both pressure dependent and pressure independent zoning applications. Unlike short stroke globe valves, the self-cleaning ball helps minimize energy losses caused by clogging and eliminates overflow from pump pressure seat lift. In addition, high close-off capabilities ensure shut-off and allow for true equal percentage flow characteristics.

  • Webinar
  • Video
  • Belimo ZoneTight Brochure (pdf - 2.01 MB)

More than a Standard Zone Valve

Compact Size

Low Power Consumption

Zero Leakage

Super Compact and Versatile

Unlike short stroke globe valves, the zone tight self-cleaning ball helps minimize energy losses caused by clogging and eliminates overflow from pump pressure seat lift. Also, high close-off capabilities ensure shut-off (0% A – AB leakage) and allow for true equal percentage flow characteristics. Belimo’s ZoneTight zone valves are designed for maximum efficiency in tight spaces

  • Video

Product Range

QCV ½” - ¾”

NPT, 2-way and 3-way

  • Shop Now

PIQCV½” - ¾”

NPT, 2-way (Pressure Independent)

  • Shop Now

PIFLVDNxx - xx

XXX

  • Contact Us

Flow Application Tool

The Flow Application Tool will quickly calculate your desired flow, and allows field adjustable Cv or GPM on the actuator to meet your designs.

  • ZoneTight Flow Capacity Tool
  • User Benefits
  • Resources
  • Success Stories
User Benefits

Consulting Engineers

Your analytical skillset makes you an invaluable asset to your clients. Your job is to design systems and operating sequences that meet energy codes to make facilities run more efficiently. You constantly find yourself solving job site performance issues when it could be spent looking for new and innovative ways to save energy and improve building performance. Belimo ZoneTight zone valves offer:

  • Pressure independent valve that functions as a balancing valve and control valve in one unit reducing installation and balancing cost
  • Pressure independent valve to perform perfectly from start-up; if a facility adds a new circuits, the flow control of the existing circuits remains intact; no rebalancing is required
  • Zero leakage and high close-off pressure to eliminate energy loss and improves plant performance
  • Self-cleaning ball valve technology to provide superior clog resistance and maintains occupant comfort
  • Smallest pressure independent valve on the market
  • 95% less power consumption than conventional zone valves that helps achieve LEED certification

Contractors & Distributors

Contractors & Distributors

Finding new and effective ways to provide unique solutions to client problems is a key to achieving your ultimate goal of increasing profits and growing your business. You feel like you are spending more time diagnosing technical issues and troubleshooting problems than getting the job done and moving on to the next one. Belimo ZoneTight zone valves provide:

  • Clog resistance with a self-cleaning ball that helps maintain occupant comfort and reduce customer call-backs
  • 95% less power consumption than conventional zone valves
  • Field adjustable Kvs or GPM value to meet design requirements and reduces inventory stock
  • Compact design for easy installation in tight spaces
  • Ability to function as a balancing valve and control valve in one unit (PIQCV) reducing installation and balancing cost

Building Owners

Building expansion and tenant improvements are a constant challenge to your facility department and the value of your property. You are having difficulty keeping clients comfortable, identifying ways to Optimise your HVAC system, and preserving capital budgets. Belimo ZoneTight zone valves offer:

  • Zero leakage and high close-off pressure eliminates energy loss and improves plant performance
  • Clog resistant valve with a self-cleaning ball maintains occupant comfort and aids tenant retention
  • Reduces operating cost with 95% less power consumption than conventional zone valves
  • Field adjustable flow to meet design requirements

Facility Managers

Higher energy prices combined with costly building inefficiencies are making your job more difficult to perform. You should be looking for new innovative ways to reduce energy consumption and improve facility performance. You are too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems with more money. Belimo ZoneTight zone valves offer:

  • 95% less power consumption than conventional zone valves
  • Self-cleaning ball valve technology provides superior clog resistance and maintains occupant comfort
  • Field adjustable flow makes retrofit and tenant improvements easy
  • Compact design for easy and cost saving installations in tight spaces
  • Zero leakage and high close-off pressure eliminates energy loss and improves plant performance

ESCO

You communicate to organizations on how they can save energy and improve building performance. Key opportunities are passing you by because most of your time is spent searching for new product innovations that are backed by proven and reliable energy savings data. Belimo ZoneTight zone valves offer:

  • Zero leakage and high close-off pressure eliminates energy loss and improves plant performance
  • 95% less power consumption than conventional zone valves
  • Energy and transformer power savings with the actuator running at only 0.3 W
  • Clog resistant valve with a self-cleaning ball maintains occupant comfort and aids tenant retention Field adjustable flow improves hydronic system performance

Commissioning Agents / Balancing Contractors

The responsibilities of your job are complex. Between managing and reviewing projects, along with balancing and commissioning systems. What you are looking for are devices that perform as specified and are easy to test, adjust,and balance. Belimo ZoneTight zone valves offer:

  • Pressure independent valves (PIQCV) function as a balancing valve and control valve in one unit makes flow verification easy
  • Field adjustable Cv or GPM setting ensures design requirements are acheived; tooless ajustment is easy if required
  • Zero leakage and high close-off pressure improves plant performance
  • Clog resistant valve with a self-cleaning ball ensures start-up and commission goes smoothly
  • Electronic Fail-Safe models maintain their fail position during commissioning when pump pressure is highest
Resources

Videos

ZoneTight Zone Valve videos are developed to educate the many features and benefits of improving system efficiency.

  • Pressure Independent Zone Valve PIQCV
  • Pressure Independent Flow Limited Valve PIFLV - Product Video
  • Pressure Independent Flow Limited Valve PIFLV - Innovative Flow Limiter Design

Materials

A central location to access product documentation for use in your business needs.

 

  • Flyer: Pressure Independent Zone Valve PIQCV (pdf - 119 KB)
  • Flyer - Compact zone valve QCV. (pdf - 236 KB)
  • Pressure Independent Flow Limiter Valve Leaflet (pdf - 1.02 MB)

Success Stories

Troyes, FranceLDR Médical

  • Learn More

Stuttgart, GermanyGENO-Haus Building

  • Learn More