2. Tools & Apps

Savings Estimators

  • Damper Actuator Savings Estimator
  • Energy Valve Savings Estimator
Damper Actuator Savings Estimator

Damper Actuator Energy Savings Estimator Tool

Quantify Energy Savings 

Belimo damper actuators provide significant energy savings from their low power consumption. Belimo has developed the Damper Actuator Energy Savings Estimator to help quantify the savings versus competitive equivalents for prospect projects using basic variables. These savings are made possible from Belimo’s patented motor technology and Application Specific Integrated Controller (ASIC) which monitor and control motor rotation to measure actuator position and optimize efficiency and reduce power use in hold conditions

  • Download Damper Actuator Savings Estimator Tool (xlsm - 1.62 MB)
  • Visit Damper Actuators
Energy Valve Savings Estimator

Belimo Energy Valve™ Savings Estimator Tool

Calculate Energy and Cost Savings

The Energy Valve Savings Estimator Tool compares current plant Delta T against your Delta T improvements from installing Belimo Energy Valves and calculates energy and cost savings benefits in an easy-to-read one-page format. The Belimo Energy Valve is an IoT cloud-connected pressure independent valve that monitors water coil performance and energy consumption while managing the delta T.

  • Download Energy Valve Savings Estimator Tool (xlsm - 1.26 MB)
  • Belimo Energy Valve Savings Estimator Worksheet (pdf - 410 KB)
  • Visit Energy Valves