2. Retrofit

Globe Valve Replacement Solutions

Quickly and Conveniently Restore HVAC Systems

Globe valves are responsible for ensuring reliable functioning HVAC systems. Damaged globe valves leads to a degradation of system performance leading to energy waste, occupant discomfort, loss of time and increased labor costs. A poorly functioning or even nonfunctioning system can be transformed into a highly functioning, more efficient system with Belimo retrofit solutions. Belimo globe retrofit solutions are compatible with all major control systems and maximizing installation efficiency and minimizing costs. Globe valves can quickly and conveniently be replaced without any interruption in service.

  • Belimo’s Machine Shop for Custom RetroFIT+ Solutions
  • belimo_retrofit-plus_brochure_en-us.pdf (pdf - 4,99 MB)
  • Globe Valve Retrofit Form (xlsm - 144 KB)
  • Retrofit Technical Documentation (pdf - 21,67 MB)
  • belimo_PF-53-iaq_brochure_en-us.pdf (pdf - 4,31 MB)

Ease of Installation and Operation

Fast Lead Time

Reduced Power Consumption

Installation Efficiency

Performance and Efficiency

With innovative technology, verified quality and easy handling during installations and operation, Belimo retrofit solutions boost in the performance and efficiency of integrated building technology.

  • Video

Product Range

Globe Valve RetroFIT+

  • Shop Now

Belimo RetroFIT+ App

The Source for HVAC Actuator and Valve Replacement Solutions

The Belimo RetroFIT+ App enables you to find replacement solutions for sensors, actuators, and valves based on a variety of parameters, such as manufacturer, model, voltage, control type, torque, running time, and close-off requirements. Poorly functioning or even nonfunctioning system can be transformed into highly functioning, more efficient system by finding the right replacement. Replacement solutions are compatible with all major control systems, so there is no need to replace other system controls. The App is free and is available from the iTunes Store or Google Play.

  •  Store Projects
  •  Email Selections
  •  Access Resources
  • Available on the App Store
  • Get it on Google Play
  • User Benefits
  • Resources
  • Success Stories
User Benefits

Consulting Engineers

Your analytical skillset makes you an invaluable asset to your organization and though your job is to design systems and operating sequences that meet energy codes to make facilities run more efficiently. You constantly find yourself collecting information and analyzing data when it could be spent looking for new and innovative ways to save energy and improve building performance. Belimo retrofit solutions provide:

  • Lower power consumption to provide higher efficiency and increase building performance
  • Spring return, non fail-safe, and electronic fail-safe actuator drives the damper or valve open or closed during power failure to meet sequence requirements
  • NEMA 4 actuator options for harsh outdoor applications
  • Vast selection of actuators with smaller transformer sizing to suit a wide range of applications to increase building comfort
  • Customer focused organization with support documentation requirements for plans and specifications

Contractors & Distributors

You're tasked with running a lean and mean operation—however, finding new and effective ways to provide unique solutions to client problems are key to achieving the ultimate goal of increasing profits and growing your business. You feel like far too much of your time is spent diagnosing technical issues and troubleshooting problems for others when it should be spent getting the job done and moving on to the next one. Belimo retrofit solutions offers:

  • Easy selection, installation, and service hassle-free
  • Vast selection of actuators with smaller transformer sizing to suit a wide range of applications to increase building comfort
  • Valves fitted with rotary actuators and linkage offering easy field assembly and installation saving you time
  • Fast delivery with extensive service and support

Building Owners


Building expansion and tenant improvements are a constant challenge to your facility department and the value of your property. You are having difficulty keeping clients comfortable, identifying ways to optimize your HVAC system, and preserving capital budgets. Outdoor protected damper actuators offer:

  • Showcase your building by utilizing energy efficient products
  • UV protected housing resists cracking and discoloration increases actuator longevity and reducers maintenance cost
  • Low power consumption actuators reduces utility cost
  • Quiet operation with brushless DC motor keeps office spaces acoustically comfortable
  • Reliable and precise actuator positioning for ventilation dampers maintaining occupant comfort

Facility Managers

Higher energy prices combined with costly building inefficiencies are making your job more and more difficult to perform. While you should be looking for new and innovative ways to reduce energy consumption and improve facility performance, you’re simply too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems with more money. Belimo retrofit solutions provide:

  • Excellent control stability to maintain occupant comfort
  • Easy selection, installation. and field adjustability
  • Standard wiring and termination nomenclature is an industry standard understood by maintenance personnel everywhere
  • Quiet running actuators provides acoustic comfort in office space
  • Fast delivery and online technical support

ESCO

You are tasked with communicating to organizations how they can save energy and improve performance — but key opportunities are passing you by. Why? Most of your time is spent searching for new product innovations that are backed by proven and reliable energy savings data. Belimo retrofit solutions offer:

  • Actuator utilizes full control signal for maximum resolution and precise control to increase system performance
  • Standard wiring and termination nomenclature is an industry standard understood by contracting personnel everywhere
  • Vast selection of actuators with smaller transformer sizing to suit a wide range of applications and decreases energy consumption
  • Economizer retrofits to upgrade nonfunctioning rooftop units saving up to 40% on energy savings and meets available utility rebate programs

Commissioning Agents / Balancing Contractors

The responsibilities of your job are complex. Between managing and reviewing projects, along with balancing and commissioning systems, you’ve got a lot on you plate. What you’re looking for is an innovative product with proven energy savings data that meets your facility’s specifications without the hassle of a complex installation and/or costly maintenance requirements. Belimo retrofit solutions offer:

  • Manual override function provides easy troubleshooting capabilities during start-up and commissioning
  • MFT models with field selectable control and feedback signal, and running time match design sequences and controller requirements
  • Trending with Multi-Function Technology (-MFT) models for system diagnosis
Resources

Webinars & Videos

Belimo offers videos and webinars developed to educate about the many features and benefits of retrofit solutions. 

  • How to RetroFIT+ Globe Valves
  • New Generation Globe Valve Actuators and RetroFIT+ Linkages
  • Greater Force Flexibility – Belimo’s New Globe Valve Assemblies
  • Adjustable Belimo FGVL RetroFIT+ Linkage
  • RetroFIT+ Custom Solutions

Tools & Materials

A central location to access product documentation for use in your business needs.

 

  • Retrofit Technical Documentation (pdf - 21,67 MB)
  • Globe Valve Retrofit Form (xlsm - 144 KB)
  • belimo_globe-valve-actuator-retrofit_brochure_en-us.pdf (pdf - 257 KB)
  • Globe Valve Repacking and Rebuild Kits (pdf - 71 KB)
  • Installation instructions – Valve Retrofit (pdf - 17,23 MB)
  • Sizing and Selection Tools
Success Stories

Minnesota, United StatesAssisi Heights

  • Learn More