2. News

Available Pressure Independent Airflow Measurement & Control Actuators with Digital Communication

Belimo releases standalone airflow measurement and control actuators with digital communications for rotary, linear, and induct applications. Select actuators have pressure independent control characteristics combined with an integrated differential pressure sensor to calculate and deliver designed flow regardless of pressure fluctuations in the system. The actuator communicates directly with the Building Automation System (BAS) using BACnet, Modbus, or MP-Bus. Select models offer Near Field Communication (NFC) for quick programming, commissioning, and troubleshooting, leading to optimal system performance. The actuator with industry-standard digital communications is the perfect solution for integration in constant or variable air volume systems, or open-loop applications.

  • Comunicado de imprensa atuadores para damper do controle de fluxo de ar Belimo (pdf - 143 KB)
  • Learn more