2. Actuators

Smoke Control Damper Actuators

Technology that Saves Lives

Belimo fire and smoke damper actuators are designed for operation in smoke and combination fire and smoke dampers in ventilation and air-conditioning systems with a torque range from 2 Nm to 20 Nm @ 177°C. For maximum safety in all situations, the fire and smoke actuators meets all codes for commercial buildings in the U.S., passes UL 555 & UL 555S at 177ºC and tested for 30,000 open-closed cycles with approved dampers. Belimo fire and smoke damper actuators exceeds UL’s requirement of 20,000 cycles at damper static load.



  • Learn more

Increased Efficiency

Safety in case of fire

Compact performance

Low Power Consumption

Safety in Buildings

Product Range

BEN 15 Nm

  • Contate-nos

BEE 25 Nm

  • Contate-nos

BE 40 Nm

  • Contate-nos

  • User Benefits
  • Bus & system integration
User Benefits
Bus & system integration

PC-Tool