Software / Plug-ins / CAD
- Bus & System Integration
- BIM / Revit
- Sizing and selection
- Firmware
KNX (ETS product database)
UK24EIB
-
UK24EIB ETS V1.2 (zip - 232 KB)
KNX air volumetric flow controller (LMV-D3-KNX, NMV-D3-KNX & LHV-D3-KNX)
-
Belimo KNX VAV DB V1.5 (zip - 118 KB)
KNX actuators (LR24A-KNX & NR24A-KNX)
-
Belimo KNX Actuator DB V1.4 (zip - 53 KB)
LonWorks (application programs and LNS plug-ins)
UK24LON
Important: UK24LON 3.2 V: Do not load to devices with 3.10 V or newer!
-
UK24LON Application V3.2 (zip - 193 KB)
Important: UK24LON 3.11 V: Do not load to devices with 3.2 V or older!
-
UK24LON Application V3.11 (zip - 162 KB)
Programming unsuitable application versions can lead to total failure. It is essential to observe the information in the release notes.
___________________________________________________________________________________
LonWorks actuators (..ALON) with sensor interface
Application (default) with temperature controller
contains:
mod_3_0.xif
mod_3_0.nxe
mod_3_0.apb
mod_3_0.xfb
Device resource files
Application (option) with CO2 controller
-
LON actuators - Application (option) with CO₂ controller (zip - 30 KB)
contains:
mod_4_0.xif
mod_4_0.nxe
mod_4_0.apb
mod_4_0.xfb
Device resource files
Belimo plug-Ins
-
LON actuators - Belimo plug-ins V1.0.0.4 (zip - 6,99 MB)
contains:
Damper actuator plug-in
Sensor plug-in
Controller plug-in
Release notes and documentation (de/en)
(Device resource files)
-
___________________________________________________________________________________
BKN230-24LON
Important: BKN230-24LON V1.10: Do not load to devices with V1.0!
(produced from 2012)
-
BKN230-24LON application V1.10 (zip - 132 KB)
Important: BKN230-24LON 1.0 V: Do not load to devices with 1.10 V or newer!
(produced until 2011)
-
BKN230-24LON application V1.0 (zip - 132 KB)
Programming unsuitable application versions can lead to total failure. It is essential to observe the information in the release notes.
PARTcommunity CAD Portal
2D & 3D BIM Multi CAD
CADENAS is a leading software manufacturer in the areas of Strategic Parts Management and Parts Reduction (PARTsolutions) and Electronic CAD Product Catalogues (eCATALOGsolutions).
BIM plug-in for Autodesk Revit
3D data models with technical information from Autodesk Revit via the BIM plug-in
This plug-in allows you to select Belimo actuators, valves and sensors from one database and then add them to the building information modelling project with their technical data via drag & drop. All BIM users thus have access to all data in a structured and classified form in the Revit MEP format.
-
-
Flyer – Efficient planning with BIM (pdf - 1,91 MB)
-
The BIM plug-in can only be successfully installed if the Autodesk Revit software is available on the computer.
-
Visit the Autodesk page
Sizing and selection tools
Belimo Energy Valve™
-
EnergyValve release notes 3.2.2 (pdf - 106 KB)
UK24BAC
Here you find the latest firmware updates for the UK24BAC.
Latest update: 14.12.2022
The gateway firmware can be updated via a USB connection.
-
UK24BAC Firmware V1.12 (zip - 8,39 MB)
-
Manual de operação - Upgrade do firmware UK24BAC (pdf - 437 KB)
Service Tool ZTH EU
The ZTH directly connects to the Belimo Multi-Function Technology (MFT) series actuator offering the ability to quickly change the parameters of the actuator, such as control input, control feedback, runtime, and minimum and maximum values.
-
Download Tool - ZTH EU - Firmware Upgrade (zip - 2,44 MB)
-
Manual de operação - Upgrade do firmware ZTH EU (pdf - 304 KB)
When using the ZTH EU as an interface for the PC-Tool (MFT-P), the corresponding USB driver is installed when the PC-Tool software is installed. The driver can also be downloaded here and installed separately.
-
ZTH EU - Driver USB MP (zip - 2,17 MB)