2. News

The new VAV-Universal product range

Maximum flexibility for increased requirements

The modular design of the VAV-Universal controller product range with integrated Δp sensor – D3 dynamic or M1 diaphragm – enables the ideal combination of controller and damper motorisation for VAV, duct pressure and room pressure applications.
Actuator: Default rotary actuator, very fast running or with fail-safe.
Easily adapted to the selected automation concept due to the fact that the control can be selected for the tool. BACnet / Modbus (incl. hybrid mode) / MP-Bus or analogue 0...10 / 2...10 V in one device. Integrated NFC interface for simple commissioning and parametrisation using the Belimo Assistant App.

  • Flyer – VAV-Universal – Air conditions under control (pdf - 1,18 MB)