ZIP Economizer is BACnet Compatible

Belimo Americas is excited to announce the integration of BACnet MS/TP communication capability for the ZIP Economizer. The new BACnet data objects will provide building owners and facility managers the ability to gain valuable insight into the equipment’s operation. In addition, the ZIP with BACnet provides Building Management System (BMS) operators flexibility with economizer logic and control parameters now available over the buildings’ communication bus. The ZIP is the most technologically advanced airside economizer solution in the market. It is developed to allow for easy user interaction when setting up or troubleshooting economizer systems and rooftop units.

  • belimo_zip_economizer_with_bacnet_press_release.pdf (pdf - 110 KB)
  • ZIP Economizer Brochure (pdf - 5,19 MB)
  • Learn more