2. Control Valves

Ball Valves | 2-way & 3-way Ball Valve | High Pressure

Achieve Control and Reliability

The ball valves in the VS, VSS, L, and VB series come with different types of actuators. These actuators include non-spring return, spring return, or electronic fail-safe options.

All these ball valves have strong close-off abilities. They all have strong close-off abilities. The industrial ball valve series is great for low and medium pressure steam applications. It can handle up to 35 psi inlet pressure and media temperatures up to 380º F.

  • Ball Valve Technical Documentation (pdf - 6,68 MB)

Ease of Operation

Strength

Reliable

Installation Efficiency

High Performance for Aggressive Applications

Belimo industrial ball valves feature 2-way and 3-way configurations operated by rotary actuators. A standard voltage controls the actuators. The control system uses this voltage to move the valve as needed. You can control the valve for on/off, modulating, or floating point control.

The series are ANSI VI rated preventing energy loss, which reduces operating costs. The VB series are ANSI Class 150 and 300 rated with 300 carbon steel bodes that are ideal for high pressure steam applications.

  • Video

Product Range

VS & VSS Series½” - 2”, 2-way

1 to 177 Cv, NPT End Fitting

  • Shop Now

L Series½” - 2”, 3-way

6.4 to 87 Cv, NPT End Fitting

  • Shop Now

VB Series1” - 12”, 2-way

24 to 1907 Cv, NPT & Flanged

  • Shop Now

Belimo SelectPro – Sizing and Selection Tool

Sizing and Selection Made Simple

SelectPro is a quick and simple tool for accurately sizing and selecting valves, actuators, sensors and replacement solutions.

SelectPro’s Features Include:

  •  Export Builder – Design an export to fit your needs
  •  Reference Documents – Locate information in one central location
  •  Contact Profiles – Ability to save multiple contact profiles
  •  Quote Generator – Create a professional quote from your schedule
  •  Media Download – Save a ZIP file of your entire schedule’s media

Questions? Comments? Email SelectPro@us.belimo.com

  • Download Belimo SelectPro™

  • Belimo_SelectPro_Setupericas.msi (msi - 57,77 MB)
  • Visit Belimo SelectPro™ Online

  • Sizing, Selection & Replacement Tools

Note: SelectPro Online works best in Google Chrome and Mozilla Firefox

  • User Benefits
  • Resources
User Benefits

Consulting Engineers

Your ability to analyze makes you very important to your organization. Your job is to create systems that follow energy codes and make buildings run better. You often gather and study information instead of finding new ways to save energy and make buildings work better. Belimo ball valves provide:

  • Models available with tight close-off up to 1000 psi to ensure dependable operation
  • Steam service to 200 psi inlet pressure and hot water media rating to 380°F for demanding applications
  • The actuator opens or closes the valve in the spring return, non fail-safe, and electronic fail-safe modes. It does this when power fails to meet the sequence requirements.
  • NEMA 4 actuator options for harsh outdoor applications
  • High Cv full port ball valves for isolation applications
  • Customer focused organization with support documentation requirements for plans and specifications

Contractors & Distributors

Your goal is to run a efficient operation. Your aim is to run an efficient operation. To do this, you must find new and effective solutions to client problems. This will help you increase profits and expand your business.

You spend too much time fixing technical issues for others instead of focusing on your work and moving forward. Belimo ball valves offer:

  • Easy selection, installation, and hassle-free service
  • Models with tight close-off up to 1000 psi to ensure dependable operation
  • Range of media temperature ratings suited for steam, chilled and hot water applications
  • Assembled with rotary actuators offering easy field assembly and installation saving you time
  • Fast delivery with extensive support

Building Owners

Building expansion and tenant improvements are a constant challenge to your facility department and the value of your property. You are having difficulty keeping clients comfortable, identifying ways to optimize your HVAC system, and preserving capital budgets. Belimo ball valves offer:

  • High performance VB series ANSI Class I50 or 300 carbon steel bodies are ideal for aggressive applications
  • 0% leakage or ANSI Class VI rating increasing plant delta T efficiency and building comfort
  • Serviceable trim components on VS and VSS series valves reducing replacement cost
  • High Cv ball valves with minimal pressure drop are ideal for isolation application where pumping costs are high 
  • NEMA 4 actuator options for harsh outdoor applications assure long service life

Facility Managers

Higher energy prices combined with costly building inefficiencies are making your job more and more difficult to perform. While you should be looking for new and innovative ways to reduce energy consumption and improve facility performance, you’re simply too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems with more money. Belimo ball valves provide:

  • Excellent control stability maintaining occupant comfort level
  • Better control prevents “hunting” of the control loop, increasing life span of actuator and valve
  • Models available with tight close-off up to 1000 psi to ensure dependable operation
  • Easy selection, installation, and service for improvement projects or retrofits
  • Fast delivery and online technical support

ESCO

You are tasked with communicating to organizations how they can save energy and improve performance — but key opportunities are passing you by. Why? Most of your time is spent searching for new product innovations that are backed by proven and reliable energy savings data. Belimo ball valves offer:

  • ANSI Class VI or 0% leakage rating offering increase plant delta T efficiency and building comfort
  • Tight close-off up to 1000 psi provides dependable performance
  • Actuator utilizes full control signal for maximum resolution and precise control
  • High Cv ball valves with minimal pressure drop are ideal for isolation application where pumping costs are high 
  • Better control prevents “hunting” of the control loop, increasing life span of actuator and valve

Commissioning Agents / Balancing Contractors

The responsibilities of your job are complex. Between managing and reviewing projects, along with balancing and commissioning systems, you’ve got a lot on you plate. What you’re looking for is an innovative product with proven energy savings data that meets your facility’s specifications without the hassle of a complex installation and/or costly maintenance requirements. Belimo ball valves offer:

  • Manual override function provides easy troubleshooting capabilities during start-up and commissioning
  • MFT models with field selectable control and feedback signal, and running time match design sequences and controller requirements
  • Trending with Multi-Function Technology (-MFT) models for system diagnosis
  • Self-cleaning ball valve technology provides superior clog resistance and flow is maintained in heating and cooling systems

Resources

Videos & Webinars

Belimo offers videos and webinars developed to educate the many features and benefits of Belimo ball valves.

  • Steam Valve Sizing and Selection

Tools & Materials

A central location to access product documentation for use in your business needs.

 

  • V Ball Valve Technical Documentation (pdf - 661 KB)
  • belimo_v-ball-valve_guide-specifications_en-us.docx (docx - 103 KB)
  • belimo_2-way-ball-valve-vs_guide-specifications_en-us.docx (docx - 102 KB)
  • belimo_2-way-ball-valve-vss_guide-specifications_en-us.docx (docx - 102 KB)
  • belimo_3-way-ball-valve_guide-specifications_en-us.docx (docx - 102 KB)

Training

Belimo University offers a free online comprehensive training on room sensors along with other programs. Training is available online or onsite. 

  • Belimo Training