New Retrofit App

Belimo Releases New Retrofit App

Belimo Americas released a new Retrofit App. It is now a global application tool offering a full range of HVAC manufacturers' products along with enhanced features providing you with fast HVAC replacement solutions. The Retrofit App enables you to find retrofit products based on a variety of parameters, such as manufacturer, model, voltage, control type, torque, running time, and close-off requirements. Poorly functioning or even nonfunctioning systems can be transformed into highly functioning, more efficient system by finding the right replacement. Replacement solutions are compatible with all major control systems, so there is no need to replace other system controls. The App is free and is available from the iTunes store or Google Play.

“The new Retrofit App is a great tool! It is fast and has over 1GB of technical data to efficiently help facility managers, distributors, end-users and even sales professionals to locate the best replacement solution in real time with part numbers and pricing,” states Danielle Bracero, Belimo Product Specialist.

欢迎来到搏力谋 {{js-currentCountryName}}

{{js-currentCountryText}}
联系我们 隐私政策/使用条款 更改隐私设置
'+41 43 843 61 11
订阅
BELIMO Holding AG,Brunnenbachstrasse 1,8340 Hinwil(瑞士)