Belimo SelectPro™ Now Offers a Sensor Module

Belimo Americas announces the release of SelectPro version 3.5 which now includes a sensors module offering a complete range for measuring temperature, humidity, pressure, CO2, and Volatile Organic Compounds (VOC) in pipe, duct, and outdoor applications.

SelectPro is a quick tool for accurately sizing and selecting valves, actuators, sensors and replacement solutions. SelectPro’s features include; export builder, reference documents, contact profiles, quote generator, and media download capability. SelectPro version 3.5 includes not only the new sensor module but also the new technologically advanced butterfly assemblies.

“SelectPro provides contractors and engineers an extremely useful tool," states Danielle Breece, Sales Tool Specialist for Belimo. “They like the speed and ease-of-use, and now with the additional sensor module, SelectPro can serve as a single source for sizing and selection field-level devices for any building project.”

欢迎来到搏力谋 {{js-currentCountryName}}

{{js-currentCountryText}}
联系我们 隐私政策/使用条款 更改隐私设置
'+41 43 843 61 11
订阅
BELIMO Holding AG,Brunnenbachstrasse 1,8340 Hinwil(瑞士)