2. 建筑物联网
  3. Belimo Digital Ecosystem Developer Space

SkySpark Connector

What is SkySpark?

SkySpark is an open analytics platform from SkyFoundry that automatically analyzes building data from sensors, automation systems, meters, and other smart devices to provide useful building insights.

SkySpark insights help facility managers, building owners, and business managers identify trends, issues, faults, correlations and opportunities for cost reduction or building improvements.

This connector has been developed by Fantom Factory to connect SkySpark to the Belimo Cloud. Using this connector you will be able to use SkySpark features on the information collected by Belimo devices in your installations.

 

Quick Start

This connector can be downloaded from StackHub the market place for Project Haystack just write "belimo" in the search bar and select the package named "afBelimoClouExt".

The official webpage for this connector is here . Follow the instruction there for the installation.

When you begin the configuration of the connector node, remember to subscribe to our Cloud Developer Space in order to receive the proper credentials for your new application.

 

Once the connector will be active, SkySpark will have access to all the information offered by the Belimo Cloud for every device visible to the user you will configure.

This connector makes you able to read, write and synchronize the historical data of the data points of our devices in the Belimo Cloud.

You can create virtual devices containing datapoints in SkySpark and then map SkySpark's datapoints on datapoints belonging to devices in the Belimo cloud.

On the right you can see historical data in SkySpark syncronized with the mapped datapoint in the Belimo Cloud

Quick start video

请 接受 Cookie 首选项 观看此视频。

Fantom Factory has produced a video as a quick start guide.

Visit the SkySpark Connector page to watch the full video.

Obtaining support

This connector has been developed by a third company with Belimo's support. The developer is free to support it and to keep it updated. 

This software can be used to develop new applications.

Belimo does not guarantee any support on new applications or on this software, which is distributed as it is and without any warranty. Please visit the developer's website for more information.

The support offered by Belimo is of a general nature on a best effort basis, for instance in developing your own connector for a different platform. Should you be interested please write to: iot@belimo.ch

欢迎来到搏力谋 {{js-currentCountryName}}

{{js-currentCountryText}}
联系我们 隐私政策/使用条款 更改隐私设置
'+41 43 843 61 11
订阅
BELIMO Holding AG,Brunnenbachstrasse 1,8340 Hinwil(瑞士)