CQD230A
Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 15 s, IP40
- List price
- EUR 127,00
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
Z-ESCM
End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.
List price: EUR 25,20
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 2.0 W
- Power consumption (holding)
- 0.7 W
- Power Consumption For Wire Sizing
- 3.5 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Control type
-
- Open/close
- 3-point
- Protection category
- IP40