• Instructions for Webshop
    • Customer-specific products
    • Download Center
    • Service Tools / Apps
    • Software / Plug-ins / CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue / Datanorm
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
    Deutsch
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
  • DE EN
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
    • Instructions for Webshop
    • Customer-specific products
    • Download Center
    • Service Tools / Apps
    • Software / Plug-ins / CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue / Datanorm
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
  3. Zone Valves

C215Q-J/CQK230A



Learn more
Back to product category
C215Q-J/CQK230A

C215Q-J/CQK230A

Zone valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, Kvs 4.8 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC 100...240 V, Open/close, 75 s, IP40
Actuator supplied separately

List price
EUR 240,30
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
  • Product videos
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
MagiCAD Cloud

  • View now
  • View now

Hydronic schemes
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
EXT-OC-ZR-C215Q

EXT-OC-ZR-C215Q

Insulation shell for valve C2..Q-.., DN 15
only for non-condensing applications

List price: EUR 34,60
Your price: ...
Add to Project List
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

List price: EUR 25,20
Your price: ...
Add to Project List
ZCQ-C

ZCQ-C

End stop clip, for CQ.. actuator
Multipack 5 pcs.

List price: EUR 10,50
Your price: ...
Add to Project List
ZCQ-E

ZCQ-E

Spindle extension CQ

List price: EUR 28,20
Your price: ...
Add to Project List
ZR2315

ZR2315

Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"

List price: EUR 15,40
Your price: ...
Add to Project List
Product videos

How to set kvs value on a QCV actuator

Setting kvs value on a QCV actuator made easy.

Play now Share via email

How to install an actuator on a QCV zone valve

Installing an actuator on a QCV zone valve made easy.

Play now Share via email

Quick compact zone valve QCV

• Tight-sealing characterised control valve prevents circulation losses

• Manually adjustable Kv values with the 2-way characterised control valves

• Automatic adaptation to set Kv value

• Minimum power consumption in operating and standby modes

• Compatible with 24 V, 230 V, open/close , 3-point, modulating control and MP-Bus

Play now Share via email
Details

Specifications

Valve specifications

Pattern
2-way
Kvs
4.8 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
2...100°C [36...212°F]
Fluid temperature note
with actuator 2...90°C
Differential pressure
∆pmax 280 kPa
Close-off pressure
520 kPa
Differential pressure note
50 kPa for low-noise operation
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal thread

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
2.5 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Control type
Open/close
Protection category
IP40

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+49 711 167 83-0
Subscribe to newsletter
BELIMO Stellantriebe Vertriebs GmbH, Rita-Maiburg-Straße 30, 70794 Filderstadt (Germany)