D6150WL/ZD6N-S150
Butterfly valve, 2-way, DN 150, Lug types PN 16, ps 1600 kPa, Kvs 550 m³/h, Kvmax 1780 m³/h, Fluid temperature -20...120°C [-4...248°F]
Worm gear for butterfly valves DN 125...300
Actuator supplied separately
- List price
- EUR 799,00
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
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
Product videos
Butterfly valves for control applications
Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.
Product Launch – New Generation Butterfly Control Valve
Learn more about our new control butterfly valves at the product launch event
Details
Specifications
Valve specifications
- Pattern
- 2-way
- Kvs
- 550 m³/h
- Fluid
- Water, water with glycol up to max. 50% vol.
- Fluid temperature
- -20...120°C [-4...248°F]
- Close-off pressure
- 1400 kPa
- Flow characteristic {Tools}
- 0...100%: S-form / linear; 0...60%: equal percentage
- Leakage rate {Tools}
- Tight, leakage rate A
- Pipe connection
- Flange
Actuator specifications
- Control type
- Manual