NRFD230A-3
Rotary actuator fail-safe NC, 5 Nm, AC 100...240 V, 3-point, 35 s, IP54
- List price
- 541,00 €
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
- AC 100...240 V
- Power consumption (running)
- 5 W
- Power consumption (holding)
- 3 W
- Power Consumption For Wire Sizing
- 16 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 5 Nm
- Control type
- 3-point
- Direction Of Motion Motor
- Y = 0 (A–AB = 0%)
- Direction of rotation (fail-safe)
- Deenergised NC, valve closed (A–AB = 0%)
- Manual override
- No
- Running time (motor)
- 35 s / 90°
- Running time (fail-safe)
- <20 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]