NRYD24-SR
Rotary actuator for mixing valves, 5 Nm, AC/DC 24 V, 0...10 V, 35 s, IP40
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
- 3 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 5 Nm
- Control type
- DC 0...10 V
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual override
- Temporary and permanent gear train disengagement with rotary knob on the housing
- Angle of rotation
- 90°
- Running time (motor)
- 35 s / 90°
- Protection category
- IP40