NKQ24P-1
Rotary actuator (RobustLine) fail-safe, 6 Nm, AC/DC 24 V, Open/close, 4 s, IP66/67
Due to material discontinuation, RobustLine housing covers will be provided in grey instead of orange.
Everything else remains the same.
- List price
- 895,00 EUR
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
- AC/DC 24 V
- Power consumption (running)
- 11 W
- Power consumption (holding)
- 3 W
- Power Consumption For Wire Sizing
- 22 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm², halogen-free
- Torque
- 6 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable with switch 0 (ccw rotation) / 1 (cw rotation)
- Direction of rotation (fail-safe)
- Selectable with switch 0...100%
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95°
- Running time (motor)
- 4 s / 90°
- Running time (fail-safe)
- 4 s
- Mechanical interface
- Universal shaft clamp 8...20 mm
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
- Ambient Temperature
- -30...50°C [-22...122°F]