• Belimo Experience Center (Boulogne-Billancourt, France)
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
    Français
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
  • FR EN
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
    • Belimo Experience Center (Boulogne-Billancourt, France)
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
  3. Globe Valves

H6015X2P5-S2/LV24A-TPC



Learn more
Back to product category
H6015X2P5-S2/LV24A-TPC

H6015X2P5-S2/LV24A-TPC

Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, Kvs 2.5 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 500 N, AC/DC 24 V, Open/close, 3-point, 150 s, Stroke 15 mm, IP54, Terminals with cable
Actuator supplied separately

List price
1.173,00 EUR
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
ZNV-C

ZNV-C

Spare coupling

List price: 20,00 EUR
Your price: ...
Add to Project List

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 152,00 EUR
Your price: ...
Add to Project List
ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

List price: 147,00 EUR
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
2-way
Kvs
2.5 m³/h
Fluid
Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 2500 kPa
  • 150°C up to 2430 kPa
Close-off pressure
800 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Max. 0.05% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
1 VA
Connection Supply Control
Terminals with cable 1 m, 3x 0.75 mm², Terminal 4 mm²
Control type
  • Open/close
  • 3-point
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+33 1 64 72 83 70
Subscribe to newsletter
BELIMO SARL, 33 Rue de la Régale, 77181 Courtry (France)