NRL24
Rotary actuator for mixing valves, 10 Nm, AC 24 V, 3-point, 280 s, IP40
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
- Voltage AC/DC
- AC 24 V
- Power consumption (running)
- 1.5 W
- Power Consumption For Wire Sizing
- 1.5 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 10 Nm
- Control type
- 3-point
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual override
- Temporary and permanent gear train disengagement with rotary knob on the housing
- Angle of rotation
- 90°
- Running time (motor)
- 280 s / 90°
- Protection category
- IP40