language.el_GR

    English

    Shqiptare
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
  • EL EN SQ
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
  3. Valve Actuators

TRY24-SR



Learn more
Back to product category
TRY24-SR

TRY24-SR

Rotary actuator, 2 Nm, AC/DC 24 V, 2...10 V, 35 s, IP40
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
0.5 W
Power Consumption For Wire Sizing
1 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
2 Nm
Control type
DC 2...10 V
Manual override
With hand crank
Running time (motor)
35 s / 90°
Protection category
IP40
Ambient Temperature
-7...50°C [19...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+30-210 94 00 766
Subscribe to newsletter
BELIMO Air Controls, Lysiou 11, 16346 Ilioupoli, Athens (Greece)