Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 9.5 W
- Power consumption (holding)
- 3.5 W
- Power Consumption For Wire Sizing
- 11 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 3 m, 2x 0.75 mm² (halogen-free)
- Connection Auxilary Switch
- Cable 3 m, 6x 0.75 mm² (halogen-free)
- Torque
- 11 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Manual override
- With position stop
- Angle of rotation
- 180°
- Running time (motor)
- <120 s / 180°
- Running time (fail-safe)
- 20 s
- Mechanical interface
- Form fit 10x10 mm, non-continuous hollow shaft
- Protection category
- IP54