S2A-H



Back to product category
S2A-H

S2A-H
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
CAD data 3D
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
Auxiliary switches
2x SPDT
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm²
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
0...50°C [32...122°F]