NMV-M1-MOD
VAV-Compact unit – with VAV controller, static Δp sensor (membrane) and damper actuator, 10 Nm, BACnet MS/TP, Modbus RTU, MP-Bus, 0/2...10 V
Field of application: VAV units in comfort applications or ventilation systems with contaminated air
Application: VAV/CAV, position control
Design Data : Design Data
- Downloads
- Accessories
- Details
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
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 3 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 1 m, 6x 0.75 mm²
- Torque
- 10 Nm
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analogue)
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95°
- Mechanical interface
- Universal shaft clamp 8...26.7 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- 0...50°C [32...122°F]