NRQ24A



Learn More
Back to product category
NRQ24A

NRQ24A

Very fast running rotary actuator, 8 Nm, AC/DC 24 V, Open/close, 9 s, IP54
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on
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
13 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
23 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Control type
Open/close