3. שסתומים כדוריים

K250B



Learn More
Back to product category
K250B

K250B

Open/close ball valve, 2-way, DN 50, Internal thread, Rp 2", PN 25, ps, Kvs 243 m³/h, Fluid temperature -15...90°C [5...194°F]
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
  • Actuator Selection
  • Downloads
  • Details
Actuator Selection
Actuator Parameters
Suitable actuators for Requesting actuators for K250B
Configurable
Please select the required variant

Choose how the valve-actuator combo should be delivered

Would you like a pipe connector?
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
    2-way
    Kvs
    243 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -15...90°C [5...194°F]
    Pipe connection
    Internal thread