3. שסתומי בקרה בלתי תלויים בלחץ

C215QP-D



Learn More
Back to product category
C215QP-D

C215QP-D

PI Zone Valve (PIQCV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 420 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C)
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
Suitable actuators for Requesting actuators for C215QP-D
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
    EXT-OC-ZQ15-P

    EXT-OC-ZQ15-P

    Insulation shell for valve C2..QP-.., DN 15
    only for non-condensing applications

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZCQ-FL

    ZCQ-FL

    Flow limiter PIQCV

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZR2315

    ZR2315

    Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product Videos

    Pressure independent zone valve PIQCV

    The PIQCV (Pressure Independent Quick Compact Valve) is a pressure-independent characterised control valve which permanently supplies all heating and cooling elements with precisely the amount of water needed.

    Play Now Share via Email
    Details

    Specifications

    Pattern
    2-way
    V'nom [l/h]
    420
    V'nom [l/s]
    0.117
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -20...120°C [-4...248°F]
    Fluid temperature note
    with actuator 2...90°C
    Differential pressure
    ∆p 16...350 kPa
    Close-off pressure
    1400 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread