3. שסתומי בקרה בלתי תלויים בלחץ

C220QP-F



Learn More
Back to product category
C220QP-F

C220QP-F

PI Zone Valve (PIQCV), 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, V'nom 980 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C)
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
  • Actuator Selection
  • Downloads
  • Accessories
  • Product Videos
  • Details
Actuator Selection
Actuator Parameters
Suitable actuators for Requesting actuators for C220QP-F
Configurable
Please select the required variant

Choose how the valve-actuator combo should be delivered

Would you like a pipe connector?
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
    Data for planners

    • View Now

    CAD download / 3D viewer

    • View Now

    MagiCAD Cloud

    • View Now

    Hydronic schemes

    • Download

    Success stories
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
    EXT-OC-ZQ20-P

    EXT-OC-ZQ20-P

    Insulation shell for valve C2..QP-.., DN 20
    only for non-condensing applications

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZCQ-FL

    ZCQ-FL

    Flow limiter PIQCV

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZR2320

    ZR2320

    Pipe connector for ball valve with internal thread, DN 20, Rp 3/4", R 3/4"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product Videos

    Pressure independent zone valve PIQCV

    The PIQCV (Pressure Independent Quick Compact Valve) is a pressure-independent characterised control valve which permanently supplies all heating and cooling elements with precisely the amount of water needed.

    Play Now Share via Email
    Details

    Specifications

    Pattern
    2-way
    V'nom [l/h]
    980
    V'nom [l/s]
    0.272
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -20...120°C [-4...248°F]
    Fluid temperature note
    with actuator 2...90°C
    Differential pressure
    16...350 kPa
    Close-off pressure
    1400 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread