3. שסתומי בקרה בלתי תלויים בלחץ

EP065F+KMP



Learn More
Back to product category
EP065F+KMP

EP065F+KMP

Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, MP-Bus, 2...10 V, DN 65, Flange, PN 16, ps 1600 kPa, V'nom 8 l/s, Fluid temperature -10...120°C [14...248°F]
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
Hydronic schemes

  • Download

System integration

Current documents

  • Download
  • Download

Software / Apps
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
ZR-EXT-F05

ZR-EXT-F05

Valve neck extension for ball valve DN 65...150, for butterfly valves up to DN 80

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

Add to Project List
Please contact your local Sales Representative for ordering.
ZR24-F05

ZR24-F05

Stem heater flange F05 (30 W)
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
Available as a free download
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
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH
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
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
2-way
V'nom [l/s]
8
Flow rate adjustable
30...100% of V'nom
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...120°C [14...248°F]
Close-off pressure
690 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
10 W
Power consumption (holding)
5 W
Power Consumption For Wire Sizing
20 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V